Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
TLE9140EQW EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOTIX™ Gate Driver, MOTIX™ MCU
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage min24 V
-
Output Voltage max48 V
-
QualificationAutomotive
-
Supply Voltage min24 V
-
Supply Voltage max48 V
-
Target ApplicationDrives, Automotive, Motor Control & amp
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
TLE9140EQWEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- 3-phase gate driver TLE9140EQW
- 32-bit MOTIX™ MCU TLE9879
- B6 bridge with 100 V OptiMOS™ 5
- Drive 24 V/48 V DC or BLDC motors
- LIN interface IC TLE8457
- Sensorless pr sensor-based BLDC motor control
- Onboard debug interface
Benefits
- Enables two alternative supply concepts
- Supports 48 V applications up to 1,5 kw
- Debug interface for faster prototyping
- GUI for easy register access to driver
- Software support with demo code for FOC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams