SHIELD_BTS50010-1TAD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyHigh-side switches, Power PROFET™ + 12/24/48V
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 18 V
-
Output Voltage12 V
-
Product Name12V protected switch Arduino shield with BTS50010-1TAD
-
QualificationAutomotive
-
Sub ApplicationRear windows heaters, Auxiliary power outlets, PTC heaters, Electric brake vacuum pumps, 12V protected switch
-
Supply Voltage range8 V to 18 V
-
Supply Voltage12 V
-
Target ApplicationECU power feeds
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
SHIELDBTS500101TADTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.