M-SMART-POWER-SWT-5
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyPROFET™ + 12/24/48 V, PROFET™+2 12 V, PROFET™ Wire Guard 12 V, Power PROFET™ + 12/24/48 V, SPOC™ +2, and SPOC™ Smart Guard
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
TopologyHigh-Side Switches
| Recommended | ||
|
OPN
|
MSMARTPOWERSWT5TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
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
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
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
- High-Side Switch and Embedded Protection
- V R 3.1-28V with 3.3.V & 5V logic input
- Protection: current tripping
- Diagnosis: load current sense output
- Sensor settings: programmable sensors
- Miniaturization / Shrink of the PCB Area
- Optimized for design flexibility
Benefits
- 50% reduced current consumption
- Current sense accuracy
- Smaller package size for area savings
- Very low output leakage current
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.