KITPSOC4-HVMS-128KLITE | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- : Integrates a 42 V-tolerant high-voltage LDO and LIN/CXPI PHY for robust performance.
- : Developed in accordance with ISO26262 for ASIL-B as a Safety Element out of Context (SEooC).
- : Features a multi-sense converter with 5th-generation CAPSENSE™ technology for superior capacitive sensing.
- : Includes free software tools via ModusToolbox™, such as a peripheral driver library, CAPSENSE™ middleware library, and ready-to-use code examples for rapid prototyping.
- : ASPICE-qualified and ISO 26262-compliant software (AutoPDL, SafeTlib, and CAPSENSE™ MW) ensures faster time-to-market.
Benefits
Simplified Design: Directly connects to a 12 V battery supply and LIN/CXPI network, enabling compact and footprint-optimized designs.
Enhanced Safety: Integrated functional safety features (up to ASIL-B) support the development of safe automotive sensors.
Superior Performance: Delivers robust capacitive sensing with best-in-class signal-to-noise ratio (SNR), enabling sophisticated automotive HMI designs.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.