EVAL-1EDSIC-PFC-5KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsEV charging, Pumps, HVAC
-
Board TypeEvaluation Board
-
FamilyGate Driver, CoolSiC™ MOSFET, CoolMOS™ MOSFET
-
Frequency65 kHz
-
Input TypeAC
-
Motor Power max5000 W
-
Output Voltage max400 V
-
Product NameEVAL-1EDSIC-PFC-5KW
-
QualificationIndustrial
-
Supply Voltage max400 V
-
Target ApplicationHeat pumps, HVAC, Fast EV charging
-
TopologyTotem Pole PFC
| Recommended | ||
|
OPN
|
EVAL1EDSICPFC5KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Interleaved CCM totem pole PFC
- Over-current protection (OCP) integrated
- Improved performance and robustness
Benefits
- High efficiency 97.8% at half load
- Operates on 100-240 V power lines
- Fixed 400 V Output DC voltage
- Peak current limit 50 A
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.