DEMO_48V12_400W_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Output Current max34 A
-
Output Voltage max12 V
| Recommended | ||
|
OPN
|
DEMO48V12400WGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
AT
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
AT
|
| Country of Diffusion (CoD) |
AT
|
Features
- Inductor DCR sensing
- Configurable controller
- Optional heatsink for best performance
Benefits
- Highly efficient
- Standalone buck demo board
- Compact design
- High power density
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.