Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
|
OPN
|
CY4500 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- EZ-PD™ Protocol analyzer
- Debug USB power delivery communication
- Pass-through for VBUS, VCONN
- Decoding USB-PD packets in real time
Benefits
- Analyze and debug USB PD communication
- USB-C PD2.0, PD3.0 decoding
- Java based cross platform GUI
- Reference schematics
- PCB design and layout files
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.