APPKITA2GSAFETYTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
- The technical solution internal to the MCU by hardware(HW) or software (SW)
- The technical solution either in HW or SW, implemented at System level by the system integrator.
Features
- AURIXTM TC397 Application kit TFT
- (KIT_A2G_TC397_5V_TFT)
- TLF35584 PMIC
- TFT Touch Display
- Status LEDs
- Evaluation Board AURIXTM TC3xx Safety (EVABOARD_A2G_SAFETY)
- TLE5012BD E9200 magnetic sensor
- Temperature sensor
- KP256 Pressure sensor
- Encoder for generating PWM
- Potentiometer for broken wire detection simulation
- Buttons to inject fault in the system
- Switches to change connection to various pins of microcontroller
- Low power status LEDs
- Jumper to break the line on PCB
- Software:
- AURIX™ Development Studio based Well structure project
- Boot and Startup Procedure including all safety mechanism involved
- Full SMU driver implementation including SMU core, SMU standby, fault signaling Protocol (FSP), Emergency Stop (ES) and Recovery Timer (RT)
- Implementation of different Safety Mechanisms for safe application
- Fault injection for testing of various safety mechanism and accordingly alarm generation
- TFT touch screen driver
- TLF35584 PMIC driver
- Commands and monitoring via TFT touch screen
- ASCLIN Shell Interface for terminal view
- STM used for basic task scheduling
Benefits
- Everything you need to start developing in one package, enabling fast prototyping and minimizing R&D resources
- Access to AURIX™ TC3xx family features, including high computing performance of AURIX™ TC397, multi core architecture, flexibility, scalability, integrated safety and security support
- Application Notes for Hardware and Software available
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos