Zephyr®
Scalable. Secure. Open Source. The Zephyr® RTOS is a scalable, open-source real-time operating system optimized for resource-constrained devices.
-
On this page
About
Zephyr® is a free, open-source real-time operating system (RTOS) designed to scale from simple, resource-constrained sensing applications up to complex, connected, compute-intensive edge devices - without forcing a rewrite as your design grows. That range matters on Infineon silicon in particular: the same Zephyr® foundation runs on power- and memory-constrained devices like PSOC™ 4, and on higher-compute, AI-capable devices like PSOC™ Edge, so you're not choosing a different OS for every point in your product line.
Infineon's Platinum membership underscores its commitment to strengthening Zephyr® enablement across its MCU, automotive MCU, and connectivity portfolios and developer workflows - supporting accelerated development and consistent software reuse for connected devices across industrial, consumer, and automotive markets. As a Platinum member, Infineon also contributes to Zephyr's strategic working groups, including secure update and lifecycle management for IoT devices, safety concepts for automotive and industrial controllers, and long-term support strategies for qualified software baselines. Infineon builds and maintains Zephyr® support across its silicon portfolio - SoC, driver, and devicetree enablement spanning PSOC™ MCUs, TRAVEO™ T2G MCUs, AURIX™ TriCore™ MCUs, AIROC™ Bluetooth® and multiprotocol devices, and XMC™ MCUs - so you get a direct, first-party path to Zephyr® on Infineon hardware rather than a third-party or community-only port.
Mainline first, with early access when you need it. Our goal is for every feature to live in mainline Zephyr® - the community-governed repository anyone can build against with no vendor lock-in. For newer silicon or in-development features (like CAPSENSE™ middleware integration), Infineon also maintains downstream repositories that carry support ahead of upstream acceptance, so early adopters can get moving sooner while that same code is actively being upstreamed - consolidating back into mainline over time, not fragmenting away from it.
This is an ongoing commitment, not a one-time integration: our engineering teams continue to resolve upstream issues, extend driver coverage, and enable new silicon as our product portfolio grows.
Zephyr® support spans Infineon's MCU, automotive MCU, and connectivity portfolios, giving developers a consistent, first-party path to Zephyr® on Infineon hardware - from cost-sensitive general-purpose MCUs to AI-enabled edge devices - across industrial, consumer, and automotive designs. Coverage grows as new boards are added, and the list below reflects what's supported in Zephyr® today, organized by product family. For the complete, always-current list of supported Infineon boards, see the Zephyr® Boards documentation.
PSOC™ Edge (PSE84)
- PSOC™ Edge E84 AI Kit (KIT_PSE84_AI)
- PSOC™ Edge E84 Eval Kit (KIT_PSE84_EVAL)
PSOC™ Control (C3/PSC3)
- PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVK)
TRAVEO™ T2G
- TRAVEO™ II T2G Body High Evaluation Kit (KIT_T2G_B_H_EVK)
- TRAVEO™ II T2G Body High Lite Evaluation Kit (KIT_T2G_B_H_LITE)
- TRAVEO™ T2G C2-D-6M Lite Kit (KIT_T2G_C2D6M_LITE) - community-contributed
AURIX™ (TC3x/TC4x)
Zephyr® upstream support in progress - refer to Infineon/zephyr-aurix for access.
- Application Kit TC397 ADAS (KIT_A2G_TC397XA_3V3_TFT)
- Application Kit TC3X7 (KIT_A2G_TC3X7_TFT)
- KIT A3G TC4D7 Lite (KIT_A3G_TC4D7_LITE)
- TC375 LiteKit (KIT_A2G_TC375_LITE)
- TriBoard TC377TX (KIT_A2G_TC377TX_3V3_TR)
- TriBoard TC3X6 (KIT_A2G_TC3X6_TRB)
- TriBoard TC3X7 (KIT_A2G_TC3X7_TRB)
- TriBoard TC4x7 COM (KIT_TC4X7_COM_TRB)
AIROC™
- AIROC™ CYW20829 Bluetooth® LE MCU Evaluation Kit (CYW920829M2EVK-02)
PSOC™ 4
- PSOC™ 4100S Max Pioneer Kit (CY8CKIT-041S-MAX)
- PSOC™ 4100T Plus Prototyping Kit (CY8CPROTO-041TP)
PSOC™ 6
- PSOC™ 63 BLE Pioneer Kit (CY8CKIT-062-BLE)
- PSOC™ 6 Wi-Fi BT Prototyping Kit (CY8CPROTO-062-4343W)
- PSOC™ 6 BLE Proto Kit (CY8CPROTO-063-BLE)
- PSOC™ 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WIFI-BT) - community-contributed
- PSOC™ 62S4 Pioneer Kit (CY8CKIT-062S4) - community-contributed
- PSOC™ 6 AI Evaluation Kit (CY8CKIT-062S2-AI) - community-contributed
XMC™ 7000
- XMC7200 Evaluation Kit (KIT_XMC72_EVK)
XMC™ 4000
- XMC4500 Relax Kit (XMC45-RELAX-KIT) - community-contributed
- XMC4700 Relax Kit (XMC47-RELAX-KIT) - community-contributed
Looking for a specific part number? Board pages above list the reference kit, not every individual MPN variant. To confirm exact MPN-level support, check the board and devicetree files directly in the Zephyr GitHub repository - each board's .dts/.yaml defines precisely which part numbers it targets.
Zephyr's kernel and subsystem set covers what most embedded projects need out of the box - real-time scheduling, memory protection, and native connectivity - so your team can move straight from board bring-up into application development instead of assembling and integrating a separate RTOS, network stack, and driver framework. These are core Zephyr® capabilities, available unmodified across every supported Infineon device.
- Highly configurable, highly modular, open-source real time operating system
- Comprehensive, lightweight kernel
- Supports cooperative and preemptive threading
- Memory and resources are typically statically allocated
- Integrated device driver interface
- Memory protection: stack overflow protection, kernel object and device driver permission tracking, thread isolation
- Highly connected:
- Bluetooth® 5.0 and Bluetooth® Low Energy (with both controller and host, BLE Mesh)
- Wi-Fi, Ethernet, CANbus
- IoT protocols: CoAP, LwM2M, MQTT
- USB & USB-C
- Native, fully featured and optimized networking stack
- Supports a range of subsystems, including USB, filesystem, logging, DFU
- Open-source graphics library through LVGL
Getting Zephyr® running on Infineon hardware follows these stages:
1. Set up your development environment
- Install west, Zephyr's workspace and build tool
- Install host build dependencies for your OS (Windows, macOS, or Linux) - CMake, Python, and a device tree compiler
2. Get the Zephyr® source
- Create a workspace with west
- Fetch the Zephyr® repository, along with the hardware abstraction layers (HALs) and libraries it depends on
3. Install the Zephyr® SDK
- Run the SDK installer (west sdk install)
- Select the toolchain for your target architecture (Arm® Cortex®-M, for most Infineon boards)
4. Build a sample application
- Pick a sample app, such as Hello World or Blinky
- Run west build, targeting your board
5. Program and debug your board
- Install the ModusToolbox™ Programming Tools - provides Infineon's OpenOCD build and KitProg3 drivers, needed for Infineon boards' onboard KitProg3 programmer/debugger
- Flash your application with west flash
- Debug with west debug (GDB-based)
Full step-by-step instructions are in the Zephyr® Getting Started Guide; once you're past your first build, Beyond the Getting Started Guide covers next steps like structuring your own application and choosing a build/flash workflow. Board-specific flashing/debugging details are on each board's own documentation page (see picks below).
Pick a board to try it on:
- PSOC™ Edge E84 AI Kit (KIT_PSE84_AI)
- PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVK)
For the full list of supported Infineon boards, see the Supported Products tab above.
Zephyr® is developed in the open, upstream, by the Zephyr® Project community - and Infineon builds on that foundation with our own downstream repositories, where new hardware support and features land first before they're contributed upstream. Start with the general Zephyr® resources and community links below, or jump straight to the mainline Zephyr® repository or Infineon's own downstream repositories for Infineon-specific enablement.
Zephyr® Project Resources
- Zephyr® Project website - the project's home: governance, membership, events, and ecosystem news.
- Zephyr® documentation - official build, configuration, and API documentation, including board-specific pages.
- Zephyr® Getting Started Guide - set up your environment, install the SDK, and complete your first build.
- Beyond the Getting Started Guide - next steps once you're past your first build, including application structure and build workflows.
- Zephyr® Discord - Infineon channel - chat with Infineon engineers and the broader Zephyr® community in real time.
Upstream (Zephyr® Project repository)
- Zephyr® on GitHub - the mainline Zephyr® RTOS source tree: kernel, subsystems, drivers, and board support for the entire ecosystem, including Infineon's upstream contributions.
Downstream (Infineon repositories)
- Infineon/ifx-zephyr-sdk - a west manifest and sample apps that layer Infineon-specific dependencies on top of upstream Zephyr® in one west init, for teams who want the Infineon extras alongside mainline Zephyr®.
- Infineon/ifx-zephyr - Infineon's main downstream fork; early-access features and fixes ahead of upstream acceptance.
- Infineon/zephyr-aurix - AURIX™ TriCore downstream support.
- Infineon/ifx-zephyr-mcuboot - downstream secure bootloader/OTA support for Infineon boards.
- Infineon/zephyr-optiga / Infineon/optiga-trust-m-zephyr - OPTIGA™ security IC integration for Zephyr®.
Zephyr® is a free, open-source real-time operating system (RTOS) designed to scale from simple, resource-constrained sensing applications up to complex, connected, compute-intensive edge devices - without forcing a rewrite as your design grows. That range matters on Infineon silicon in particular: the same Zephyr® foundation runs on power- and memory-constrained devices like PSOC™ 4, and on higher-compute, AI-capable devices like PSOC™ Edge, so you're not choosing a different OS for every point in your product line.
Infineon's Platinum membership underscores its commitment to strengthening Zephyr® enablement across its MCU, automotive MCU, and connectivity portfolios and developer workflows - supporting accelerated development and consistent software reuse for connected devices across industrial, consumer, and automotive markets. As a Platinum member, Infineon also contributes to Zephyr's strategic working groups, including secure update and lifecycle management for IoT devices, safety concepts for automotive and industrial controllers, and long-term support strategies for qualified software baselines. Infineon builds and maintains Zephyr® support across its silicon portfolio - SoC, driver, and devicetree enablement spanning PSOC™ MCUs, TRAVEO™ T2G MCUs, AURIX™ TriCore™ MCUs, AIROC™ Bluetooth® and multiprotocol devices, and XMC™ MCUs - so you get a direct, first-party path to Zephyr® on Infineon hardware rather than a third-party or community-only port.
Mainline first, with early access when you need it. Our goal is for every feature to live in mainline Zephyr® - the community-governed repository anyone can build against with no vendor lock-in. For newer silicon or in-development features (like CAPSENSE™ middleware integration), Infineon also maintains downstream repositories that carry support ahead of upstream acceptance, so early adopters can get moving sooner while that same code is actively being upstreamed - consolidating back into mainline over time, not fragmenting away from it.
This is an ongoing commitment, not a one-time integration: our engineering teams continue to resolve upstream issues, extend driver coverage, and enable new silicon as our product portfolio grows.
Zephyr® support spans Infineon's MCU, automotive MCU, and connectivity portfolios, giving developers a consistent, first-party path to Zephyr® on Infineon hardware - from cost-sensitive general-purpose MCUs to AI-enabled edge devices - across industrial, consumer, and automotive designs. Coverage grows as new boards are added, and the list below reflects what's supported in Zephyr® today, organized by product family. For the complete, always-current list of supported Infineon boards, see the Zephyr® Boards documentation.
PSOC™ Edge (PSE84)
- PSOC™ Edge E84 AI Kit (KIT_PSE84_AI)
- PSOC™ Edge E84 Eval Kit (KIT_PSE84_EVAL)
PSOC™ Control (C3/PSC3)
- PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVK)
TRAVEO™ T2G
- TRAVEO™ II T2G Body High Evaluation Kit (KIT_T2G_B_H_EVK)
- TRAVEO™ II T2G Body High Lite Evaluation Kit (KIT_T2G_B_H_LITE)
- TRAVEO™ T2G C2-D-6M Lite Kit (KIT_T2G_C2D6M_LITE) - community-contributed
AURIX™ (TC3x/TC4x)
Zephyr® upstream support in progress - refer to Infineon/zephyr-aurix for access.
- Application Kit TC397 ADAS (KIT_A2G_TC397XA_3V3_TFT)
- Application Kit TC3X7 (KIT_A2G_TC3X7_TFT)
- KIT A3G TC4D7 Lite (KIT_A3G_TC4D7_LITE)
- TC375 LiteKit (KIT_A2G_TC375_LITE)
- TriBoard TC377TX (KIT_A2G_TC377TX_3V3_TR)
- TriBoard TC3X6 (KIT_A2G_TC3X6_TRB)
- TriBoard TC3X7 (KIT_A2G_TC3X7_TRB)
- TriBoard TC4x7 COM (KIT_TC4X7_COM_TRB)
AIROC™
- AIROC™ CYW20829 Bluetooth® LE MCU Evaluation Kit (CYW920829M2EVK-02)
PSOC™ 4
- PSOC™ 4100S Max Pioneer Kit (CY8CKIT-041S-MAX)
- PSOC™ 4100T Plus Prototyping Kit (CY8CPROTO-041TP)
PSOC™ 6
- PSOC™ 63 BLE Pioneer Kit (CY8CKIT-062-BLE)
- PSOC™ 6 Wi-Fi BT Prototyping Kit (CY8CPROTO-062-4343W)
- PSOC™ 6 BLE Proto Kit (CY8CPROTO-063-BLE)
- PSOC™ 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WIFI-BT) - community-contributed
- PSOC™ 62S4 Pioneer Kit (CY8CKIT-062S4) - community-contributed
- PSOC™ 6 AI Evaluation Kit (CY8CKIT-062S2-AI) - community-contributed
XMC™ 7000
- XMC7200 Evaluation Kit (KIT_XMC72_EVK)
XMC™ 4000
- XMC4500 Relax Kit (XMC45-RELAX-KIT) - community-contributed
- XMC4700 Relax Kit (XMC47-RELAX-KIT) - community-contributed
Looking for a specific part number? Board pages above list the reference kit, not every individual MPN variant. To confirm exact MPN-level support, check the board and devicetree files directly in the Zephyr GitHub repository - each board's .dts/.yaml defines precisely which part numbers it targets.
Zephyr's kernel and subsystem set covers what most embedded projects need out of the box - real-time scheduling, memory protection, and native connectivity - so your team can move straight from board bring-up into application development instead of assembling and integrating a separate RTOS, network stack, and driver framework. These are core Zephyr® capabilities, available unmodified across every supported Infineon device.
- Highly configurable, highly modular, open-source real time operating system
- Comprehensive, lightweight kernel
- Supports cooperative and preemptive threading
- Memory and resources are typically statically allocated
- Integrated device driver interface
- Memory protection: stack overflow protection, kernel object and device driver permission tracking, thread isolation
- Highly connected:
- Bluetooth® 5.0 and Bluetooth® Low Energy (with both controller and host, BLE Mesh)
- Wi-Fi, Ethernet, CANbus
- IoT protocols: CoAP, LwM2M, MQTT
- USB & USB-C
- Native, fully featured and optimized networking stack
- Supports a range of subsystems, including USB, filesystem, logging, DFU
- Open-source graphics library through LVGL
Getting Zephyr® running on Infineon hardware follows these stages:
1. Set up your development environment
- Install west, Zephyr's workspace and build tool
- Install host build dependencies for your OS (Windows, macOS, or Linux) - CMake, Python, and a device tree compiler
2. Get the Zephyr® source
- Create a workspace with west
- Fetch the Zephyr® repository, along with the hardware abstraction layers (HALs) and libraries it depends on
3. Install the Zephyr® SDK
- Run the SDK installer (west sdk install)
- Select the toolchain for your target architecture (Arm® Cortex®-M, for most Infineon boards)
4. Build a sample application
- Pick a sample app, such as Hello World or Blinky
- Run west build, targeting your board
5. Program and debug your board
- Install the ModusToolbox™ Programming Tools - provides Infineon's OpenOCD build and KitProg3 drivers, needed for Infineon boards' onboard KitProg3 programmer/debugger
- Flash your application with west flash
- Debug with west debug (GDB-based)
Full step-by-step instructions are in the Zephyr® Getting Started Guide; once you're past your first build, Beyond the Getting Started Guide covers next steps like structuring your own application and choosing a build/flash workflow. Board-specific flashing/debugging details are on each board's own documentation page (see picks below).
Pick a board to try it on:
- PSOC™ Edge E84 AI Kit (KIT_PSE84_AI)
- PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVK)
For the full list of supported Infineon boards, see the Supported Products tab above.
Zephyr® is developed in the open, upstream, by the Zephyr® Project community - and Infineon builds on that foundation with our own downstream repositories, where new hardware support and features land first before they're contributed upstream. Start with the general Zephyr® resources and community links below, or jump straight to the mainline Zephyr® repository or Infineon's own downstream repositories for Infineon-specific enablement.
Zephyr® Project Resources
- Zephyr® Project website - the project's home: governance, membership, events, and ecosystem news.
- Zephyr® documentation - official build, configuration, and API documentation, including board-specific pages.
- Zephyr® Getting Started Guide - set up your environment, install the SDK, and complete your first build.
- Beyond the Getting Started Guide - next steps once you're past your first build, including application structure and build workflows.
- Zephyr® Discord - Infineon channel - chat with Infineon engineers and the broader Zephyr® community in real time.
Upstream (Zephyr® Project repository)
- Zephyr® on GitHub - the mainline Zephyr® RTOS source tree: kernel, subsystems, drivers, and board support for the entire ecosystem, including Infineon's upstream contributions.
Downstream (Infineon repositories)
- Infineon/ifx-zephyr-sdk - a west manifest and sample apps that layer Infineon-specific dependencies on top of upstream Zephyr® in one west init, for teams who want the Infineon extras alongside mainline Zephyr®.
- Infineon/ifx-zephyr - Infineon's main downstream fork; early-access features and fixes ahead of upstream acceptance.
- Infineon/zephyr-aurix - AURIX™ TriCore downstream support.
- Infineon/ifx-zephyr-mcuboot - downstream secure bootloader/OTA support for Infineon boards.
- Infineon/zephyr-optiga / Infineon/optiga-trust-m-zephyr - OPTIGA™ security IC integration for Zephyr®.
Share in WeChat
Scan the QR code with your WeChat App to share this page.