User guide Config Wizard Tool for MOTIX™ motor gate driver ICs
User guide Config Wizard Tool for MOTIX™ motor gate driver ICs introduces the customer with the Config Wizard for and familiarizes them with the user interface of the tool and its features. The intended audience of this document are embedded hardware and/or software developers who are familiar with motor control schemes and intend to evaluate the IC TLE9185QX and TLE9185QXV33. This document covers the overview of the Config Wizard for MOTIX™ motor gate Driver ICs and description of the user interface with instructions to program the uIO stick for the TLE9185 and TLE9185V33 shield. Furthermore, it also contains information about TLE9185 settings, when using the Config Wizard for MOTIX™ motor gate driver with conditions and calculation steps with input and outputs. This tool is a graphical user interface to provide a simple and “easy-to-use” tool for getting familiar with the TLE9185QX and TLE9185QXV33 features and for first application tests.
Melden Sie sich für mehr an!! Signup