FITReport-TT - TLE5012BD E1200
The FIT values listed in this table shall be considered as an anticipation of the approximate upper limit for failure rates based on Infineon�s evaluation methods. Such data are provided by Infineon as is. Data updating on request only. The actual FIT-Rate of the component depends on its application and may deviate from the listed FIT-Rate. This FIT-Rate report does not replace the base failure rate for ISO26262-compliant or ISO26262-ready products. For these products refer to the relevant safety manuals or safety application notes.
Melden Sie sich für mehr an!! Signup