State of the Art of Bipolar Semiconductors for Very High Power Applications
The outstanding performance and technologies of state-of-the-art high power thyristors and diodes for applications like HVDC, FACTS or large drives are described. HVDC transmission systems up to 11 GW and voltages of ±1100 kV are planned and drives in the power range up to 100 MW and more are designed and built using those power semiconductors. Different features (e.g. integrated protection functions) or technologies like Low Temperature Sintering (LTS) for highest rating and surge currents at highest blocking voltages are presented. In addition, a new voltage definition according to application demand is introduced to decrease the number of devices in series connections. Finally, the 6-inch Light Triggered Thyristor (LTT) is presented.
Melden Sie sich für mehr an!! Signup