AN94024 Getting Started with CY27410/30: 4-PLL Spread-Spectrum Clock Generator(Japanese)
Infineon s latest-generation high-performance clock generator device - CY27410 - is a 4-PLL, 12-output PCIe 3.0-compliant device that provides a host of value-added features. This application note describes how to configure the device in both clock generator and buffer modes with details on input/output standards, external design considerations, reference selection including crystal, and the internal memory structure
Melden Sie sich für mehr an!! Signup