AN205490 FCR4, ATLAS series MB9DF126, External Bus Interface (EBI) Acccessing SRAM
This application note describes the usage of the External Bus Interface (EBI) for R4 Family. As an example the MB9DF126 MCU is used, hardware related matters will be described for the SK-MB9EF120-001 starter kit in combination with the MEM-FCR4-004 memory module.
Melden Sie sich für mehr an!! Signup