SIO Port

Enhanced Data Access with SIO Ports: A Versatile Solution for Regulated Output and Hot Swap Capability

About

An SIO port provides access to external data via an appropriately configured IO. Compared to GPIO's, SIO ports provide for regulated output levels, differential input levels, and hot swap capability. All ports allow for the creation of per-pin aliases which may be viewed in the PSoC Creator Pin Editor and used in the generated port APIs.

The SIO Port offers regulated output levels, a reference generator per pair, and supports hot swap functionality.

An SIO port provides access to external data via an appropriately configured IO. Compared to GPIO's, SIO ports provide for regulated output levels, differential input levels, and hot swap capability. All ports allow for the creation of per-pin aliases which may be viewed in the PSoC Creator Pin Editor and used in the generated port APIs.

The SIO Port offers regulated output levels, a reference generator per pair, and supports hot swap functionality.
Documents

Designressourcen