Pulse Width Modulator (PWM)

Precision Timing and Control: The Versatile PWM Component for Seamless Real-Time Event Generation

About

The PWM component provides compare outputs to generate single or continuous timing and control signals in hardware. The PWM provides an easy method of generating complex real-time events accurately with minimal CPU intervention. PWM features may be combined with other analog and digital components to create custom peripherals

  • 8- or 16-bit resolution
  • Multiple pulse width output modes
  • Configurable trigger
  • Configurable capture
  • Configurable hardware/software enable
  • Configurable dead band
  • Multiple configurable kill modes
  • Customized configuration tool
  • Fixed-function (FF) implementation for PSoC 3 and PSoC 5 devices

The PWM component provides compare outputs to generate single or continuous timing and control signals in hardware. The PWM provides an easy method of generating complex real-time events accurately with minimal CPU intervention. PWM features may be combined with other analog and digital components to create custom peripherals

  • 8- or 16-bit resolution
  • Multiple pulse width output modes
  • Configurable trigger
  • Configurable capture
  • Configurable hardware/software enable
  • Configurable dead band
  • Multiple configurable kill modes
  • Customized configuration tool
  • Fixed-function (FF) implementation for PSoC 3 and PSoC 5 devices
Documents

Designressourcen

Image gallary

Comp-pwm
Comp-pwm Comp-pwm Comp-pwm