32-bit TriCore™ AURIX™ – TC2x
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
32-bit TriCore™ AURIX™ – TC3x
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
- 32-bit TriCore™ AURIX™ – TC4x
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
- Domestic robots
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
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
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
- Programmable logic controller (PLC)
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
Okt. 22, 2026
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Okt. 22, 2026
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Share in WeChat
Scan the QR code with your WeChat App to share this page.
PSOC™ Creator Component Datasheet - Single Edge Nibble Transmission (SENT_TX) 1.0
SENT: A Cost-Effective Automotive Data Transmission Solution for Sensor-to-ECU Communication
-
Auf dieser Seite
About
The Single Edge Nibble Transmission (SENT) encoding scheme is intended for automotive applications as a simple low cost alternative to CAN or LIN. It transmits sensor data from a sensor module to an Engine Control Unit (ECU).
SENT is a one wire (apart from Supply & Ground), unidirectional communications scheme from a sensor/transmitting device to a controller/receiving device, which does not include a coordination signal from the controller/receiving device. Transmission occurs independently of any action of the receiver module; that is, the transmission shall not require a synchronization signal from the receiver module. The sensor signal is transmitted as a series of pulses with data encoded as falling to falling edge periods.
Assumptions used to design the encoding scheme:
Actual Transmission time may be dependent on the data values being sent and the actual clock variation of the Component.
Message pulse order is fixed & always containing 6 data nibbles.
Maximum allowed clock tick time variation is <= ±20%.
Transmission time for the longest data message and max transmitter clock variation is less than 1.0 millisecond at 3 microsecond clock tick time and 6 data nibbles.
Note that this SENT_TX Component defines only the physical and data link layers of SAE J2716 APR2016 (Issued 2007-04, Revised 2016-04) protocol implementation. You can add your stack on top of this based on your application. At the end, top level stack you will need to provide necessary values for Status/Communication, Data, and pulses, which will be converted into pulse widths and sent out by this SENT_TX Component.
- Compliant with SAE J2716 APR2016 (Issued 2007-04, Revised 2016-04) without any serial message formats
- Selectable clock tick period (3 to 90 µs)
- Optional Pause Pulse for constant frame length of 282 clock ticks
- Supports both Legacy CRC & New CRC implementations
- Selectable Transmit Mode
The Single Edge Nibble Transmission (SENT) encoding scheme is intended for automotive applications as a simple low cost alternative to CAN or LIN. It transmits sensor data from a sensor module to an Engine Control Unit (ECU).
SENT is a one wire (apart from Supply & Ground), unidirectional communications scheme from a sensor/transmitting device to a controller/receiving device, which does not include a coordination signal from the controller/receiving device. Transmission occurs independently of any action of the receiver module; that is, the transmission shall not require a synchronization signal from the receiver module. The sensor signal is transmitted as a series of pulses with data encoded as falling to falling edge periods.
Assumptions used to design the encoding scheme:
Actual Transmission time may be dependent on the data values being sent and the actual clock variation of the Component.
Message pulse order is fixed & always containing 6 data nibbles.
Maximum allowed clock tick time variation is <= ±20%.
Transmission time for the longest data message and max transmitter clock variation is less than 1.0 millisecond at 3 microsecond clock tick time and 6 data nibbles.
Note that this SENT_TX Component defines only the physical and data link layers of SAE J2716 APR2016 (Issued 2007-04, Revised 2016-04) protocol implementation. You can add your stack on top of this based on your application. At the end, top level stack you will need to provide necessary values for Status/Communication, Data, and pulses, which will be converted into pulse widths and sent out by this SENT_TX Component.
- Compliant with SAE J2716 APR2016 (Issued 2007-04, Revised 2016-04) without any serial message formats
- Selectable clock tick period (3 to 90 µs)
- Optional Pause Pulse for constant frame length of 282 clock ticks
- Supports both Legacy CRC & New CRC implementations
- Selectable Transmit Mode
Share in WeChat
Scan the QR code with your WeChat App to share this page.