März 04, 2026
Wirtschaftspresse
Feb. 23, 2026
Wirtschaftspresse
Feb. 19, 2026
Wirtschaftspresse
Feb. 19, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
März 04, 2026
Wirtschaftspresse
Feb. 23, 2026
Wirtschaftspresse
Feb. 19, 2026
Wirtschaftspresse
Feb. 19, 2026
Stay Awake
Ensure Continuous Route Connectivity During Sleep
-
Auf dieser Seite
About
To protect against unintended shorts, the SC/CT and SAR blocks disconnect their terminals when the block goes to sleep. This will also disconnect any routes (static or dynamic) which use the block terminal as a via, or use the block terminal for track jumping.
We allow the user to identify those routes which must stay awake during device sleep using the Stay Awake component, which has a single
Use routes which remain active during sleep
To protect against unintended shorts, the SC/CT and SAR blocks disconnect their terminals when the block goes to sleep. This will also disconnect any routes (static or dynamic) which use the block terminal as a via, or use the block terminal for track jumping.
We allow the user to identify those routes which must stay awake during device sleep using the Stay Awake component, which has a single
Use routes which remain active during sleep
Documents
Documents
Design resources
Image gallery