32-bit TriCore™ AURIX™ – TC2x
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
32-bit TriCore™ AURIX™ – TC3x
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
- 32-bit TriCore™ AURIX™ – TC4x
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
- Domestic robots
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
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
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
- Programmable logic controller (PLC)
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
Okt. 22, 2026
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
Okt. 22, 2026
Wirtschaftspresse
Okt. 21, 2026
Wirtschaftspresse
Okt. 19, 2026
Wirtschaftspresse
Okt. 15, 2026
Share in WeChat
Scan the QR code with your WeChat App to share this page.
File System Library (emFile)
emFile Component Enables Seamless FAT File System Support on SD Cards with SPI Interface
-
Auf dieser Seite
About
The emFile component provides an interface to SD cards formatted with a FAT file system. The SD card specification includes multiple hardware interface options for communication with an SD card. This component uses the SPI interface method for communication. Up to four independent SPI interfaces can be used for communication with one SD card each. Both FAT12/16 and FAT32 file system formats are supported. This component provides the physical interface to the SD card and works with the emFile library licensed from SEGGER Microcontroller to provide a library of functions to manipulate a FAT file system.
The firmware files for this component are not distributed with PSoC™ Creator and can be downloaded below. Please refer to the component datasheet for installation instructions.
IMPORTANT NOTICE REGARDING LONG FILE NAMES: If you configure the software to support long file names on FAT file systems, you should determine whether a license from Microsoft is required. Infineon and its suppliers grant no license under Microsoft's intellectual property rights and assume no liability for any use of the software without obtaining any license that may be required.
You can integrate up to four Secure Digital (SD) cards operating in SPI mode, supporting either FAT12/16 or FAT32 formats, with the optional capability to integrate them with an Operating System (OS) and enable Long File Name (LFN) handling as needed.
The emFile component provides an interface to SD cards formatted with a FAT file system. The SD card specification includes multiple hardware interface options for communication with an SD card. This component uses the SPI interface method for communication. Up to four independent SPI interfaces can be used for communication with one SD card each. Both FAT12/16 and FAT32 file system formats are supported. This component provides the physical interface to the SD card and works with the emFile library licensed from SEGGER Microcontroller to provide a library of functions to manipulate a FAT file system.
The firmware files for this component are not distributed with PSoC™ Creator and can be downloaded below. Please refer to the component datasheet for installation instructions.
IMPORTANT NOTICE REGARDING LONG FILE NAMES: If you configure the software to support long file names on FAT file systems, you should determine whether a license from Microsoft is required. Infineon and its suppliers grant no license under Microsoft's intellectual property rights and assume no liability for any use of the software without obtaining any license that may be required.
You can integrate up to four Secure Digital (SD) cards operating in SPI mode, supporting either FAT12/16 or FAT32 formats, with the optional capability to integrate them with an Operating System (OS) and enable Long File Name (LFN) handling as needed.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery