USB UART Config Utility
The USB to UART Configuration Tool simplifies configuration of Infineon's USB to UART bridge products.
-
Auf dieser Seite
About
The USB to UART Configuration Tool is a software solution that allows customers to configure and customize Infineon's USB to UART bridge products, including the XMC™ USB-to-UART Bridge, the XMC™ USB-to-I²C/SPI Bridge, and the XMC™ USB-to-CAN Bridge. With this tool, customers can easily configure the various parameters of these products, including baud rate, data format, flow control, and more. The USB to UART Configuration Tool provides a user-friendly interface that makes it easy for customers to set up and test their USB to UART bridge products, accelerating the development process and reducing time-to-market. Infineon's USB to UART Configuration Tool is available for download from the Infineon website, and is compatible with Windows, Linux, and Mac operating systems.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
The USB to UART Configuration Tool is a software solution that allows customers to configure and customize Infineon's USB to UART bridge products, including the XMC™ USB-to-UART Bridge, the XMC™ USB-to-I²C/SPI Bridge, and the XMC™ USB-to-CAN Bridge. With this tool, customers can easily configure the various parameters of these products, including baud rate, data format, flow control, and more. The USB to UART Configuration Tool provides a user-friendly interface that makes it easy for customers to set up and test their USB to UART bridge products, accelerating the development process and reducing time-to-market. Infineon's USB to UART Configuration Tool is available for download from the Infineon website, and is compatible with Windows, Linux, and Mac operating systems.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
Share in WeChat
Scan the QR code with your WeChat App to share this page.