CYW54590
Active and preferred
RoHS Compliant
Lead-free

CYW54590

Wi-Fi 5 2x2 dual-band and Bluetooth® 5.4 combo IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW54590
CYW54590
ea.


Product details

  • Antenna Configuration
    2x2
  • Bluetooth Interface
    UART/PCM/I2S
  • Bluetooth Specification
    Bluetooth 5.4
  • Core
    Cortex M4
  • CPU
    N/A
  • Dimensions
    5.16 x 7.7 mm
  • Family
    AIROC™ Wi-Fi + Bluetooth® Combos
  • GPIOs
    20
  • Launch Date
    2020
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Memory
    N/A
  • Operating system support
    Linux, Android
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 4.8 V
  • Package
    WLBGA-194
  • Partner Module
    Y
  • Pitch
    0.4 mm
  • Planned to be available until at least
    01-01-2035
  • Product Description
    Wi-Fi 5 combo
  • ROM
    1600 KB
  • SRAM
    320 KByte
  • Wi-Fi Band
    2.4GHz, 5GHz
  • Wi-Fi Bandwidth
    80 MHz
  • WI-FI Interface
    SDIO/PCIe
  • Wi-Fi Specification
    Wi-Fi 5 (802.11ac)

OPN
CYW54590RKUBGT
Product Status active and preferred
Infineon Package
Package Name WLBGA-194 (002-23200)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLBGA-194 (002-23200)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
ea.
in stock
Infineon’s AIROC™CYW54591/ 54590 single-chip combo device features 2x2 dual-band 2.4 GHz and 5 GHz Wi-Fi 5 (802.11ac) and Bluetooth 5.4®. The WLAN operation supports rates of MCS0-MCS9 (up to 256 QAM) in 20/40/80 MHz channels for data rates up to 867 Mbps. The CYW54591 offers Real Simultaneous Dual Band functionality enabling 1x1 connections on both the 2.4 GHz and 5 GHz bands at the same time. CYW54590 supports 2x2 MIMO wireless connection.

Features

  • Wi-Fi 5 (802.11ac) Dual-band (2.4/5 GHz)
  • Dual MAC: 2x2 MIMO or 1+1 RSDB modes
  • 54591: RSDB for 2.4GHz + 5GHz operation
  • 54590/1: MIMO support in STA mode
  • 20/40/80 MHz, up to 867Mbps PHY rate
  • Internal PA+LNA w/ External LNA support
  • Class 1 (100m) & Class 2 (10m) operation
  • Bluetooth® 5.1 Ready (AoA/AoD)
  • UART host interface
  • LE-2Mbps, LE-Long Range, Adv. Extensions
  • Declaration ID D066229

Benefits

  • Dedicated Bluetooth path for Coex
  • Bluetooth® 5.4 (BR + EDR+Bluetooth® LE)
  • EU CRA Compliance targeted

Diagrams

CYW54591, CYW54590 Block Diagram
CYW54591, CYW54590 Block Diagram
CYW54591, CYW54590 Block Diagram
Documents

Design resources

Developer community