- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Bipolar transistors
Small signal bipolar transistors
-
On this page
Browse by category
AF fast switching transistors
Fast switching transistors
General Purpose and Digital Transistors
AF general-purpose transistors
General-purpose transistors
AF high-voltage transistors
High-voltage transistors
Darlington
Low Noise Transistor
Precision Matched Transistor
About
Infineon's small signal bipolar transistors offer breakdown voltages up to 300 V and high collector currents up to 1000 mA. These devices can be used for most high-voltage and general purpose applications.
Infineon offers a wide portfolio of small signal bipolar transistors that cover nearly all applications in automotive, industry, consumer, communication, and datacom. The transistors are offered in various packages (like SOT23, SC74, SOT89, and SOT223), in both polarities (PNP and NPN), and in single and dual configurations.
Infineon offers simulation models for small signal bipolar transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.
Infineon's small signal bipolar transistors offer breakdown voltages up to 300 V and high collector currents up to 1000 mA. These devices can be used for most high-voltage and general purpose applications.
Infineon offers a wide portfolio of small signal bipolar transistors that cover nearly all applications in automotive, industry, consumer, communication, and datacom. The transistors are offered in various packages (like SOT23, SC74, SOT89, and SOT223), in both polarities (PNP and NPN), and in single and dual configurations.
Infineon offers simulation models for small signal bipolar transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.
Design resources
Unleashing the power of our PCB design data
Find our latest simulation models