General Purpose and Digital Transistors
The Infineon General Purpose Transistors including darlington, switching and high voltage transistors. They are available in various packages even in multichip- packages where also PNP& NPN combinations are available. Main packages are SOT23, SOT323, SOT363 and TSLP. We deliver transistors with Vceo up to 120V and Ic up to 1000mA. With our product portfolio we can cover nearly all applications in automotive, industry, consumer, communication and datacom.
General purpose transistors with built-in resistor network so called Digital Transistors. They are available in single chip and multi chip versions with huge amount of different resistor combinations. Infineon mainly offers the Digital Transistors in the packages SOT23, SOT323, SOT363 and TSLP. PNP & NPN combinations are also available. Digital Transistors are mainly used in automotive, consumer, cellular and datacom applications.