TLI4966G
Active and preferred
RoHS Compliant
Lead-free

TLI4966G

XENSIV™ TLI4966G Hall magnetic switch with high precision and two output pins for rotating pole-wheel applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI4966G
TLI4966G
ea.


Product details

  • Bhyst
    15 mT
  • Bop
    7.5 mT
  • Brp
    -7.5 mT
  • Interfaces
    open collector
  • Language
    Magnetics
  • Planned to be available until at least
    2034
  • Product Category
    Sensors
  • Product Description
    High precision industrial dual Hall latch in a gullwing package
  • Supply Voltage range
    2.7 V to 24 V
  • Temperature range
    -40 °C to 150 °C
  • Type
    Double Hall

OPN
TLI4966GHTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Introducing XENSIV™ TLI4966G Hall sensor: A double Hall switch for rotating pole wheel apps. Provides speed/direction signal at interface pins, enabling robust index counting system for anti-pinch prevention. It's cost-effective with fixed Hall plates for precise mounting and reliable direction detection. Easily integrates with standard µControllers, ensuring a highly reliable system. Equipped with robust supply/I/O pins for remote sensor modules.

Features

  • 2.7 V to 24 V supply voltage operation
  • Operation from unregulated power supply
  • High sensitivity
  • Active error compensation
  • Reverse battery protection (-18 V)
  • Superior temperature stability
  • Low jitter (typ. 1 μs)
  • Digital output signals
  • Bipolar version
  • Excellent matching of the 2 Hall probes
  • Hall plate distance 1.45 mm

Applications

Documents

Design resources

Developer community