TLI4971-A120T5-E0001
Active and preferred
RoHS Compliant
Lead-free

TLI4971-A120T5-E0001

XENSIV™ TLI4971-A120T5-E0001 current sensor for AC and DC measurements in industrial applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI4971-A120T5-E0001
TLI4971-A120T5-E0001
ea.


Product details

  • Accuracy
    2 %
  • Current rail
    internal (iCR)
  • Current range
    120 A
  • Diagnosis
    OCD 1, OCD2, OV, UV, diagnosis mode
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Analog
  • Isolation VIORM
    1150 V
  • Planned to be available until at least
    2038
  • Supply Voltage
    3.1 - 3.5 V

OPN
TLI4971A120T5E0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 02/2020
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 02/2020
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
HIgh precision miniature coreless magnetic current sensor for AC and DC measurements, equipped with internal self-diagnostic feature. The digitally assisted analog concept of TLI4971 offers superior stability over temperature and lifetime thanks to the proprietary digital stress and temperature compensation. The differential measurement principle allows great stray field suppression for operation in harsh environments.

Features

  • Integrated current rail with 225µΩ
  • SMD package with very small form factor
  • Single supply voltage, 3.1V to 3.5V
  • Highly accurate,DC&AC current sensing
  • Typical bandwidth of 240kHz
  • Low sensitivity err over temp(max.2.5%)
  • Robustness to V slew rates up to 10V/ns
  • Galvanic isolation upto 1150V peak VIORM
  • Superior magnetic stray field supression
  • Two independent fast (OCD) pins
  • TS: -40…+105°C
  • Precalibrated sensor
Documents

Design resources

Developer community