ISSI30R12H
Active and preferred
RoHS Compliant
Lead-free

ISSI30R12H

Coreless-transformer advanced solid-state isolator
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISSI30R12H
ISSI30R12H
ea.


Product details

  • Certifications
    IEC 60747-17, UL1577
  • Control Current
    16 mA
  • Creeping distance [mm]
    8
  • Features
    OCP, OTP (PTC), DMC
  • Gate Drive Current max
    400 mA
  • Gate Drive Voltage
    17 V
  • Isolation Type
    Galvanic Isolation – Reinforced
  • Operating Temperature Range range
    -40 °C to 125 °C
  • Output Voltage
    15 V
  • Product Category
    Solid State Isolators
  • Supply Voltage
    3.3 V
  • Technology
    Coreless transformer
  • Type
    Fast turn-on
  • Viso
    5.7 kV

OPN
ISSI30R12HXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock
This solid-state isolator provides powerful energy transmission over a galvanic isolation barrier. No dedicated voltage supply required on the output stage. Input to output buffered drive enables fast turn-on/off for safe switches SOA operation. This device features miller clamping, over-current and temperature protections, prefectly matched with the CoolMOS™S7T Temperature Sensor switches, to easily and safely build protected solid-state relays.

Features

  • Coreless Transformer Technology
  • Energy transfer across isolation barrier
  • Drives benchmark Infineon MOSFETs
  • Temperature and current protection
  • 400 mA turn-on and 160 mA turn-off
  • Wide-body package (PG-DSO-8 300mil)
  • High creepage and clearance
  • Reinforced isolation

Benefits

  • No isolated bias supply required
  • Galvanic Isolation up to 5.7 kV rms
  • Minimizes the need for heatsinks
  • Widest range of controllable switches
  • Large application platforms
  • Eliminates spurious switch turn on
  • Meets UL 1577 and IEC 60747-17
Documents

Design resources

Developer community