- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- AURIX™ RC1 MCUs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash memory
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
AURIX™ TC2x - 32-bit TriCore™
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
AURIX™ TC3x - 32-bit TriCore™
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- AURIX™ TC4x - 32-bit TriCore™
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Power stacks
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Current Sensing MOSFETs
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- PC accessories
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator ICs
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator ICs
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- REEV engine & HV starter‑generator control
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Nov 04, 2026
Business & Financial Press
Nov 02, 2026
Business & Financial Press
Oct 27, 2026
Business & Financial Press
Oct 22, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 04, 2026
Business & Financial Press
Nov 02, 2026
Business & Financial Press
Oct 27, 2026
Business & Financial Press
Oct 22, 2026
Overview
SPOC™ +2 is the latest generation of software configurable multichannel high-side serial interface power controllers for automotive and industrial applications based on SMART7 technology. Control, configuration and diagnostics of the SPOC™ +2 devices are carried out via Serial Peripheral Interface (SPI).
Key Features
- RDS(on) range 5.5-70 mΩ
- Up to 28 V operating voltage
- Up to 6 channels
- Automotive Qualified, AEC-Q100
- ISO 26262-ready
- 8- bit SPI interface
- Channel parallelization
- Configurable protection
- Analog current sense (2 ranges)
- Limp home mode
- Adjustable slew rate
- Integrated GND diode & reverse ON
Applications
Products
About
SPOC™ +2 are multichannel SPI high-side power controllers and the latest generation of the Infineon SPOC™ family, designed for automotive power distribution, exterior and interior lighting, door locks, seat heating, and sensor supply. The SPOC™ +2 generation doubles the supported current range compared to its predecessor, from 1.5 A to 7 A to 1.5 A to 14 A per channel, while maintaining the same pin-out logic and a unified TSDSO-24 exposed-pad package across all variants.
The family spans 4-channel and 6-channel devices with on-state resistance from 5.5 mΩ to 70 mΩ and a package footprint of 51.9 mm². All devices support PWM over SPI and the ReverseOn feature, and include limp home mode for fail-safe operation. A common SPI software concept and identical package footprint enable design flexibility when switching between family members without PCB layout changes.
SPOC™ +2 devices are qualified for automotive applications and replace electromechanical relays, fuses, and discrete circuits in body control modules (BCMs), junction boxes, and power distribution units.
Per-channel software configurability: SPOC™ +2 allows slew rate, overload detection current, and KILIS factor to be configured individually for each channel via SPI.
Channel parallelization for higher current loads: Two channels can drive one load in parallel, extending the supported current range to 14 A without a higher-rated discrete switch.
Integrated ground network diode: An integrated diode eliminates the need for an external diode and allows the ground resistor to be reduced from 100 Ω to 47 Ω, simplifying PCB layout and reducing component count.
Cranking voltage operation down to 3.1 V: SPOC™ +2 maintains operation during cranking events with a minimum supply voltage of 3.1 V, meeting severe reverse battery requirements without additional circuitry.
Common SPI software concept across the family: All SPOC™ +2 products use a common SPI register map and diagnosis concept, enabling full software reuse when changing channel count or RDS(ON) variant, reducing firmware development time for late OEM requirement changes.
On-state resistance (RDS(ON)): RDS(ON) is the drain-to-source resistance when the channel is fully on. Lower RDS(ON) reduces conduction losses and heat dissipation. SPOC™ +2 covers 5.5 mΩ to 70 mΩ per channel depending on the variant.
Channel count: Defines how many independent loads a single device controls. SPOC™ +2 is available in 4-channel and 6-channel configurations, reducing IC count in power distribution systems.
KILIS (current sense ratio): The ratio between load current and sense current output, determining proportional current sensing accuracy for overload detection. In SPOC™ +2, KILIS is software-configurable per channel via SPI.
Nominal load current (IL): Defines the continuous current each channel can carry. SPOC™ +2 supports 1.5 A to 14 A per channel (or per parallelized pair), covering LED and sensor supply up to seat heating loads.
Operating voltage (VS): SPOC™ +2 operates from a 3.3 V to 5 V logic supply for 12 V automotive battery systems, including cranking events down to 3.1 V.
- Automotive qualification (AEC-Q100): SPOC™ +2 is qualified to Automotive Electronics Council Q100 (AEC-Q100) standards
- ISO 26262 functional safety support: A Safety Application Note (SAN) is available to registered Infineon partners via the myICP portal to support ISO 26262 Functional Safety (FuSa) system-level safety analysis.
- Configurable protection with intelligent restart or direct latch: Short-circuit, overcurrent, and temperature protection are available on all channels. The overload detection threshold is software-configurable per channel, with response set to intelligent restart or direct latch.
- Enhanced diagnosis functions: SPOC™ +2 provides open-load detection in ON and OFF states, short-circuit to battery and ground detection via SPI, and proportional load current sense output (IS) for real-time monitoring.
- Package thermal performance: All devices use the TSDSO-24 exposed-pad package (51.9 mm²) with a thermal path through the exposed pad to the PCB.
Automotive exterior and interior lighting: SPOC™ +2 controls halogen bulb loads (up to 65 W per channel on BTS72220-4ESA) and LED loads. The configurable slew rate and KILIS factor allow the same device to drive both load types without hardware changes, reducing distinct IC count in a lighting ECU.
Body control module (BCM) power distribution: In BCMs and zone control units, SPOC™ +2 replaces electromechanical relays, fuses, and discrete circuits. SPI daisy-chain capability allows multiple SPOC™+2 devices to be controlled from a single microcontroller SPI port, reducing wiring complexity in high-channel-count BCM designs.
Junction box and fuse box switching: SPOC™ +2 provides per-channel software-configurable protection and diagnosis, enabling the ECU to monitor and protect each load independently. The integrated ground network diode simplifies PCB ground network design in multi-device junction box layouts.
E-bike power distribution: SPOC™ +2 is also suitable for e-bike power distribution applications requiring high-side switching with diagnosis and embedded protection for resistive, inductive, and capacitive loads.
Step 1: Determine the number of channels required.
Choose the 4-channel variant (BTS72220, BTS71220, BTS71040) for up to four loads, or the 6-channel variant (BTS71033) for up to six. If two channels drive one load in parallel, account for this in your channel budget.
Step 2: Select RDS(ON) based on load current and thermal budget.
SPOC™ +2 offers RDS(ON) from 5.5 mΩ (BTS72220, high-current channels) to 70 mΩ (BTS71033, low-current channels). Verify power dissipation is within TSDSO-24 thermal limits in your PCB layout.
Step 3: Confirm load type and configure slew rate.
Identify whether each channel drives a resistive (bulb), inductive, or capacitive (LED) load. Configure slew rate per channel via SPI to control inrush current and reduce EMI.
Step 4: Verify operating voltage and cranking requirements.
Confirm the logic supply range and 12 V battery voltage are compatible with your ECU. Verify the minimum VS specification against your cranking voltage profile.
Step 5: Assess functional safety requirements.
If ISO 26262 compliance is required, request the Safety Application Note (SAN) via the myICP portal and confirm the supported ASIL level before device selection.
· Very low ohmic DMOS power stage: SPOC™ +2 uses a DMOS (Double-Diffused Metal-Oxide Semiconductor) power stage technology that achieves RDS(ON) values from 5.5 mΩ per channel. The DMOS process is optimized for the combination of low on-state resistance and robust protection integration in a single automotive-grade device.
· Common SPI platform across the SPOC™ +2 family: All SPOC™ +2 devices share a common SPI register map, pin-out logic, and TSDSO-24 package footprint. A PCB designed for one SPOC™+2 variant can accommodate other family members without layout changes, reducing re-qualification effort when OEM requirements change late in the design cycle.
· Smart Power longevity program: SPOC™ +2 is covered by Infineon's Smart Power longevity program, which provides long-term product availability commitments for automotive customers.
· Automotive development process and quality standards: SPOC™ +2 is developed according to Infineon's automotive development process, supporting AEC-Q100 qualification and ISO 26262 functional safety analysis via the Safety Application Note (SAN) available to registered Infineon partners.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and also online simulations. Those materials can be found on each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite support system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder and Selection” tools. Together with the different “Simulation and Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24/7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime and from anywhere.
SPOC™ +2 are multichannel SPI high-side power controllers and the latest generation of the Infineon SPOC™ family, designed for automotive power distribution, exterior and interior lighting, door locks, seat heating, and sensor supply. The SPOC™ +2 generation doubles the supported current range compared to its predecessor, from 1.5 A to 7 A to 1.5 A to 14 A per channel, while maintaining the same pin-out logic and a unified TSDSO-24 exposed-pad package across all variants.
The family spans 4-channel and 6-channel devices with on-state resistance from 5.5 mΩ to 70 mΩ and a package footprint of 51.9 mm². All devices support PWM over SPI and the ReverseOn feature, and include limp home mode for fail-safe operation. A common SPI software concept and identical package footprint enable design flexibility when switching between family members without PCB layout changes.
SPOC™ +2 devices are qualified for automotive applications and replace electromechanical relays, fuses, and discrete circuits in body control modules (BCMs), junction boxes, and power distribution units.
Per-channel software configurability: SPOC™ +2 allows slew rate, overload detection current, and KILIS factor to be configured individually for each channel via SPI.
Channel parallelization for higher current loads: Two channels can drive one load in parallel, extending the supported current range to 14 A without a higher-rated discrete switch.
Integrated ground network diode: An integrated diode eliminates the need for an external diode and allows the ground resistor to be reduced from 100 Ω to 47 Ω, simplifying PCB layout and reducing component count.
Cranking voltage operation down to 3.1 V: SPOC™ +2 maintains operation during cranking events with a minimum supply voltage of 3.1 V, meeting severe reverse battery requirements without additional circuitry.
Common SPI software concept across the family: All SPOC™ +2 products use a common SPI register map and diagnosis concept, enabling full software reuse when changing channel count or RDS(ON) variant, reducing firmware development time for late OEM requirement changes.
On-state resistance (RDS(ON)): RDS(ON) is the drain-to-source resistance when the channel is fully on. Lower RDS(ON) reduces conduction losses and heat dissipation. SPOC™ +2 covers 5.5 mΩ to 70 mΩ per channel depending on the variant.
Channel count: Defines how many independent loads a single device controls. SPOC™ +2 is available in 4-channel and 6-channel configurations, reducing IC count in power distribution systems.
KILIS (current sense ratio): The ratio between load current and sense current output, determining proportional current sensing accuracy for overload detection. In SPOC™ +2, KILIS is software-configurable per channel via SPI.
Nominal load current (IL): Defines the continuous current each channel can carry. SPOC™ +2 supports 1.5 A to 14 A per channel (or per parallelized pair), covering LED and sensor supply up to seat heating loads.
Operating voltage (VS): SPOC™ +2 operates from a 3.3 V to 5 V logic supply for 12 V automotive battery systems, including cranking events down to 3.1 V.
- Automotive qualification (AEC-Q100): SPOC™ +2 is qualified to Automotive Electronics Council Q100 (AEC-Q100) standards
- ISO 26262 functional safety support: A Safety Application Note (SAN) is available to registered Infineon partners via the myICP portal to support ISO 26262 Functional Safety (FuSa) system-level safety analysis.
- Configurable protection with intelligent restart or direct latch: Short-circuit, overcurrent, and temperature protection are available on all channels. The overload detection threshold is software-configurable per channel, with response set to intelligent restart or direct latch.
- Enhanced diagnosis functions: SPOC™ +2 provides open-load detection in ON and OFF states, short-circuit to battery and ground detection via SPI, and proportional load current sense output (IS) for real-time monitoring.
- Package thermal performance: All devices use the TSDSO-24 exposed-pad package (51.9 mm²) with a thermal path through the exposed pad to the PCB.
Automotive exterior and interior lighting: SPOC™ +2 controls halogen bulb loads (up to 65 W per channel on BTS72220-4ESA) and LED loads. The configurable slew rate and KILIS factor allow the same device to drive both load types without hardware changes, reducing distinct IC count in a lighting ECU.
Body control module (BCM) power distribution: In BCMs and zone control units, SPOC™ +2 replaces electromechanical relays, fuses, and discrete circuits. SPI daisy-chain capability allows multiple SPOC™+2 devices to be controlled from a single microcontroller SPI port, reducing wiring complexity in high-channel-count BCM designs.
Junction box and fuse box switching: SPOC™ +2 provides per-channel software-configurable protection and diagnosis, enabling the ECU to monitor and protect each load independently. The integrated ground network diode simplifies PCB ground network design in multi-device junction box layouts.
E-bike power distribution: SPOC™ +2 is also suitable for e-bike power distribution applications requiring high-side switching with diagnosis and embedded protection for resistive, inductive, and capacitive loads.
Step 1: Determine the number of channels required.
Choose the 4-channel variant (BTS72220, BTS71220, BTS71040) for up to four loads, or the 6-channel variant (BTS71033) for up to six. If two channels drive one load in parallel, account for this in your channel budget.
Step 2: Select RDS(ON) based on load current and thermal budget.
SPOC™ +2 offers RDS(ON) from 5.5 mΩ (BTS72220, high-current channels) to 70 mΩ (BTS71033, low-current channels). Verify power dissipation is within TSDSO-24 thermal limits in your PCB layout.
Step 3: Confirm load type and configure slew rate.
Identify whether each channel drives a resistive (bulb), inductive, or capacitive (LED) load. Configure slew rate per channel via SPI to control inrush current and reduce EMI.
Step 4: Verify operating voltage and cranking requirements.
Confirm the logic supply range and 12 V battery voltage are compatible with your ECU. Verify the minimum VS specification against your cranking voltage profile.
Step 5: Assess functional safety requirements.
If ISO 26262 compliance is required, request the Safety Application Note (SAN) via the myICP portal and confirm the supported ASIL level before device selection.
· Very low ohmic DMOS power stage: SPOC™ +2 uses a DMOS (Double-Diffused Metal-Oxide Semiconductor) power stage technology that achieves RDS(ON) values from 5.5 mΩ per channel. The DMOS process is optimized for the combination of low on-state resistance and robust protection integration in a single automotive-grade device.
· Common SPI platform across the SPOC™ +2 family: All SPOC™ +2 devices share a common SPI register map, pin-out logic, and TSDSO-24 package footprint. A PCB designed for one SPOC™+2 variant can accommodate other family members without layout changes, reducing re-qualification effort when OEM requirements change late in the design cycle.
· Smart Power longevity program: SPOC™ +2 is covered by Infineon's Smart Power longevity program, which provides long-term product availability commitments for automotive customers.
· Automotive development process and quality standards: SPOC™ +2 is developed according to Infineon's automotive development process, supporting AEC-Q100 qualification and ISO 26262 functional safety analysis via the Safety Application Note (SAN) available to registered Infineon partners.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models, and also online simulations. Those materials can be found on each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon Smart Power Switches and Gate Driver Tool Suite support system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder and Selection” tools. Together with the different “Simulation and Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24/7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime and from anywhere.
Share in WeChat
Scan the QR code with your WeChat App to share this page.