BTS7008-1EPP
Active and preferred
RoHS Compliant
Lead-free

BTS7008-1EPP

The BTS7008-1EPP is a Smart High-Side Power Switch, providing protection functions and diagnosis
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7008-1EPP
BTS7008-1EPP
ea.


Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit range
    57 A to 85 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    11 A
  • IL (Short Circuit Current)
    77.5 A
  • Load Current
    11 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.1 V to 28 V
  • toff (Turn OFF time) max
    220 µs
  • ton (Turn ON time) max
    210 µs
  • Undervoltage Recovery Delay
    Yes

OPN
BTS70081EPPXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2018
Country of Assembly (CoA)
CN,ID,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2018
Country of Assembly (CoA)
CN,ID,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
High-Side Switch with Diagnosis and Embedded ProtectionPart of High Current PROFET™ + 2 12V FamilyReverSave™ for low power dissipation in Reverse PolarityGreen Product (RoHS compliant)Qualified in accordance with AEC Q100 grade 1

Features

  • Protection FeaturesAbsolute&dynamic temp
  • Overcurrent protection (tripping)
  • Undervoltage shutdown
  • Overvoltage with external components
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery
Documents

Design resources

Developer community