Motor SBCs with LIN/CAN

Infineon’s MOTIX™ motor system IC (SBC) is the world first IC combining DC or BLDC motor control with integrated power supply and LIN/CAN functions.

anchor

Overview

Infineon's MOTIX™ motor system IC (SBC) family offers high integration & performance for brushed DC (BDC) and brushless DC (BLDC) motor control, with optimized system cost. It combines low-dropout regulator, CAN and LIN communication interface and multiple half-bridge MOSFET drivers in a compact 7x7mm package. Infineon’s patented concept of adaptive MOSFET gate drive helps to improve EMC performance, reduce power losses and achieve target switching time.

Key Features

  • LDO voltage regulator 5 V/ 250 mA
  • 4/ 3 half-bridge MOSFET drivers
  • BLDC variant: 1 integrated CSA
  • LIN and/or CAN transceivers
  • Adaptive MOSFET control
  • 32-bit SPI interface
  • 4/ 6 PWM inputs with HS & LS capable
  • 4/ 3 high-side high-side switches (7 Ω typ.)
  • Diagnostic & supervision features
  • Configurable wake-up sources
  • PG-VQFN-48 (7 mm x 7 mm)
  • Design resources incl software, tools

Compare families

Products

About

MOTIX™ motor system ICs (SBC) for brushless DC (BLDC) motor control combine power supply, communication, and multiple half-bridge MOSFET drivers.

  • MOTIX™ TLE9563-3QX: 3-phase gate driver for BLDC motor with adaptive MOSFET control, 1 integrated CSA, high-speed CAN transceiver, CAN PN and FD tolerant and up to 150 mA constant gate charge
  • MOTIX™ TLE9564QX: 3-phase gate driver for BLDC motor with adaptive MOSFET control, 1 integrated CSA, LIN transceiver and up to 150 mA constant gate charge

Key features

  • B6 pre-driver for brushless DC (BLDC) motor
  • Adaptive MOSFET control up to 150 mA constant gate charge
  • 5 V linear regulator up to 250 mA
  • TLE9563: CAN FD up to 5 Mbps,
  • CAN PN and FD tolerant (“-3” variants)
  • TLE9564: LIN transceiver LIN2.2/SAE J2602
  • Up to 3 high-side switches (7 Ω typ.)
  • Up to 6 PWM inputs

MOTIX™ motor system ICs (SBC) for brushed DC motor control combine power supply, communication, and multiple half-bridge MOSFET drivers.

  • MOTIX™ TLE9560-3QX: Gate driver for BDC motor with adaptive MOSFET control, high-speed CAN transceiver, CAN PN and FD tolerant and up to 150 mA constant gate charge
  • MOTIX™ TLE9561/2-3QX: Gate driver for BDC motors with adaptive MOSFET control, CAN PN or CAN FD transceiver, optional with LIN transceiver and up to 150 mA constant gate charge

Key features

  • MOTIX™ TLE9560-3QX: B4 pre-driver for single BDC motor
  • MOTIX™ TLE9561/2-3QX: B8 pre-driver for up to three BDC motors
  • Adaptive MOSFET control up to 150 mA constant gate charge
  • 5 V linear regulator up to 250 mA
  • CAN FD up to 5 Mbps
  • CAN FD and PN capable (“-3” variants)
  • LIN transceiver (in TLE9560/2)
  • Up to 4 high-side switches (7 Ω typ.)
  • Up to 4 PWM inputs

The MOTIX™ motor system ICs (SBC) for BLDC motors fit in a diverse range of automotive applications such as traditional fuel pumps, engine cooling fans and water/oil pumps to comfort systems such as power lift gates, sunroof modules, door control units and seat modules. 

Typical applications for the BDC variants of the MOTIX™ motor system IC (SBC) family are door systems, sunroof modules, electric parking actuators, steering column adjustment, seat control modules. 

In order to reduce time to market and development effort on customer side we offer comprehensive design-in support including:

  • Configuration Tool: MOTIX™ Motor System IC (SBC) Configuration Wizard
  • Software: MOTIX™ TLE956 Device Driver provide a simple API to generate the control frames for the external bridge driver via SPI
  • Shields for Arduino
  • Extensive documentation
  • Online trainings
  • Worldwide partner network for engineering services and software support
  • Comprehensive support infrastructure and community

Connect. Collaborate. Create. Join the MOTIX™ Community

Infineon's MOTIX™ motor system ICs (SCB) use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-line calibration effort.

Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.

Product availability you can count on. 

MOTIX™ motor system ICs (SBC) for brushless DC (BLDC) motor control combine power supply, communication, and multiple half-bridge MOSFET drivers.

  • MOTIX™ TLE9563-3QX: 3-phase gate driver for BLDC motor with adaptive MOSFET control, 1 integrated CSA, high-speed CAN transceiver, CAN PN and FD tolerant and up to 150 mA constant gate charge
  • MOTIX™ TLE9564QX: 3-phase gate driver for BLDC motor with adaptive MOSFET control, 1 integrated CSA, LIN transceiver and up to 150 mA constant gate charge

Key features

  • B6 pre-driver for brushless DC (BLDC) motor
  • Adaptive MOSFET control up to 150 mA constant gate charge
  • 5 V linear regulator up to 250 mA
  • TLE9563: CAN FD up to 5 Mbps,
  • CAN PN and FD tolerant (“-3” variants)
  • TLE9564: LIN transceiver LIN2.2/SAE J2602
  • Up to 3 high-side switches (7 Ω typ.)
  • Up to 6 PWM inputs

MOTIX™ motor system ICs (SBC) for brushed DC motor control combine power supply, communication, and multiple half-bridge MOSFET drivers.

  • MOTIX™ TLE9560-3QX: Gate driver for BDC motor with adaptive MOSFET control, high-speed CAN transceiver, CAN PN and FD tolerant and up to 150 mA constant gate charge
  • MOTIX™ TLE9561/2-3QX: Gate driver for BDC motors with adaptive MOSFET control, CAN PN or CAN FD transceiver, optional with LIN transceiver and up to 150 mA constant gate charge

Key features

  • MOTIX™ TLE9560-3QX: B4 pre-driver for single BDC motor
  • MOTIX™ TLE9561/2-3QX: B8 pre-driver for up to three BDC motors
  • Adaptive MOSFET control up to 150 mA constant gate charge
  • 5 V linear regulator up to 250 mA
  • CAN FD up to 5 Mbps
  • CAN FD and PN capable (“-3” variants)
  • LIN transceiver (in TLE9560/2)
  • Up to 4 high-side switches (7 Ω typ.)
  • Up to 4 PWM inputs

The MOTIX™ motor system ICs (SBC) for BLDC motors fit in a diverse range of automotive applications such as traditional fuel pumps, engine cooling fans and water/oil pumps to comfort systems such as power lift gates, sunroof modules, door control units and seat modules. 

Typical applications for the BDC variants of the MOTIX™ motor system IC (SBC) family are door systems, sunroof modules, electric parking actuators, steering column adjustment, seat control modules. 

In order to reduce time to market and development effort on customer side we offer comprehensive design-in support including:

  • Configuration Tool: MOTIX™ Motor System IC (SBC) Configuration Wizard
  • Software: MOTIX™ TLE956 Device Driver provide a simple API to generate the control frames for the external bridge driver via SPI
  • Shields for Arduino
  • Extensive documentation
  • Online trainings
  • Worldwide partner network for engineering services and software support
  • Comprehensive support infrastructure and community

Connect. Collaborate. Create. Join the MOTIX™ Community

Infineon's MOTIX™ motor system ICs (SCB) use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allows balancing of power dissipation vs. EMC performance, adjusts for MOSFET lot-to-lot variations and reduces the need of end-of-line calibration effort.

Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.

Product availability you can count on. 

Documents

Design resources

Developer community