IRFB4127
Active
RoHS Compliant

IRFB4127

200V Single N-Channel IR MOSFET™ Power MOSFET in a TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFB4127
IRFB4127
ea.


Product details

  • ID (@25°C) max
    76 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    375 W
  • Qgd
    31 nC
  • QG (typ @10V)
    100 nC
  • RDS (on) (@10V) max
    20 mΩ
  • RthJC max
    0.4 K/W
  • Tj max
    175 °C
  • VDS max
    200 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    20 V

OPN
IRFB4127PBF
Product Status active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB,KR,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB,KR,TW
ea.
in stock
The IR MOSFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters. 

Features

  • Industry standard through-hole package
  • High-current rating
  • JEDEC standard Product qualification
  • 100kHz Silicon switching applications
  • Softer body-diode vs previous generation
  • Wide portfolio available

Benefits

  • Drop-in replacement with standard pinout
  • High-current carry capability package
  • Industry standard qualification level
  • High performance, low-frequency
  • Increased power density
  • Flexibility for optimal device selection
Documents

Design resources

Developer community