IRF540N
Active
RoHS Compliant

IRF540N

100V Single N-Channel Power MOSFET in a TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF540N
IRF540N


Product details

  • ID (@25°C) max
    33 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    14 nC
  • QG (typ @10V)
    47.3 nC
  • RDS (on) (@10V) max
    44 mΩ
  • RthJC max
    1.1 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRF540NPBF
Product Status active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,TW,US
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard through-hole power
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification
  • High performance, low-frequency
  • Standard pin-out, drop-in replacement
  • High current capability

Applications

Documents

Design resources

Developer community