BSZ075N08NS5
Active and preferred
RoHS Compliant

BSZ075N08NS5

Industry leading power MOSFET technology for telecom and server applications with OptiMOS™ 5 80V in S3O8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ075N08NS5
BSZ075N08NS5
ea.


Product details

  • Ciss
    1600 pF
  • Coss
    280 pF
  • ID (@25°C) max
    73 A
  • IDpuls max
    292 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @10V)
    24 nC
  • RDS (on) (@10V) max
    7.5 mΩ
  • RthJA max
    60 K/W
  • RthJC max
    1.8 K/W
  • Rth
    1.8 K/W
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
BSZ075N08NS5ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
Infineon’s OptiMOS™ 5 80V industrial power MOSFET BSZ084N08NS5 offers a RDS(on) reduction of 43% compared to previous generations and is ideally suited for high switching frequencies. The devices of this family are especially designed for synchronous rectification in telecom and server power supplies . In addition, they can also be utilized in other industrial applications such as solar , low voltage drives and adapters .

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Up to 44% reduced output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community