IPT60T022S7
Active
RoHS Compliant
Lead-free

IPT60T022S7

600 V CoolMOS™ S7T SJ MOSFET with integrated temperature sensor in TOLL (PG-HSOF-8) for an increased junction temperature sensing accuracy
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT60T022S7
IPT60T022S7
ea.


Product details

  • IDpuls max
    371 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TOLL
  • Polarity
    N
  • QG
    150 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RDS (on) (@ Tj = 25°C) max
    22 mΩ
  • Special Features
    Slow switching
  • VDS max
    600 V

OPN
IPT60T022S7XTMA1
Product Status active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The CoolMOS™ S7T with embedded temperature sensor increases junction temperature sensing accuracy and robustness while enabling easy implementation. The device is optimized for low-frequency and high-current switching applications. It is an ideal fit for solid-state relay, circuit breaker designs, and line rectification in SMPS.The  temperature sensor enhances CoolMOS™ S7 features, allowing the best possible utilization of the power transistor.

Features

  • Optimized price performance
  • Tailored for low-frequency switching
  • Reduced parasitic source inductance
  • Seamless diagnostics
  • Accurate and fast monitoring over time
  • High current capability
  • High power dissipation
  • Enhanced protection
  • Optimized thermal device utilization

Benefits

  • Minimized conduction losses
  • Increased system performances
  • Allow more compact design over EMR
  • Lower TCO over prolonged time
  • Enabling of higher power density designs
  • Reduction of external sensing elements
  • Best utilization of power transistor
  • 40% more accurate than discrete sensor
  • 4x faster than discrete sensor solution

Applications

Documents

Design resources

Developer community