IPDQ60R010S7
Active
RoHS Compliant
Lead-free

IPDQ60R010S7

Lowest RDS(on) 600 V SJ MOSFET in the novel top-side- cooled QDPAK, ideal for low-frequency switching applications & solid-state solutions
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDQ60R010S7
IPDQ60R010S7
ea.


Product details

  • ID max
    50 A
  • IDpuls max
    801 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Q-DPAK
  • Pin Count
    22 Pins
  • Polarity
    N
  • Ptot max
    694 W
  • QG (typ @10V)
    318 nC
  • QG
    318 nC
  • RDS (on) (@10V) max
    10 mΩ
  • RDS (on) (@ Tj = 25°C) max
    10 mΩ
  • Special Features
    Slow switching
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPDQ60R010S7XTMA1
Product Status active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The 600 V CoolMOS™ S7 SJ MOSFET family is optimized for low conduction losses and features the lowest RDS(on) in the market when it comes to high-voltage SJ MOSFETs. It comes with an unprecedented RDS(on) x price figure of merit and is a perfect fit for solid-state circuit breakers and relays, PLCs, battery protection, and active bridge rectification in high-power power supplies.

Features

  • Lowest RDS(on)
  • Compact top-side-cooled QDPAK package
  • Optimized for conduction performance
  • Improved thermal resistance
  • High pulse current capability
  • Kelvin-source for high current switching

Benefits

  • Minimal conduction losses
  • Increases energy efficiency
  • More compact and easier designs
  • Eliminates or reduces heat sinks
  • Lower TCO or BOM Cost
Documents

Design resources

Developer community