IPT60R028G7
Active
RoHS Compliant
Lead-free

IPT60R028G7

A new SMD package using Kelvin source concept
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT60R028G7
IPT60R028G7
ea.


Product details

  • ID (@25°C) max
    75 A
  • ID max
    75 A
  • IDpuls max
    245 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TOLL
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    391 W
  • Qgd
    44 nC
  • QG (typ @10V)
    123 nC
  • QG
    123 nC
  • RDS (on) (@10V) max
    28 mΩ
  • RDS (on) (@ Tj = 25°C) max
    28 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.32 K/W
  • Rth
    0.32 K/W
  • Special Features
    Highest performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPT60R028G7XTMA1
Product Status active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE
ea.
in stock
For the first time the CoolMOS™ C7 Gold superjunction MOSFET series (G7) brings together the benefits of the improved 600V CoolMOS™ C7 Gold technology, 4pin Kelvin source capability and the improved thermal properties of the TO-Leadless (TOLL) package to enable a possible SMD solution for high current hard switching topologies such as power factor correction (PFC) up to 3kW and for resonant circuits such as high end LLC.

Features

  • Best-in-class FOM R DS(on) x E oss
  • Best-in-class R DS(on) x Q G
  • Inbuilt Kelvin source pin
  • Low parasitic source inductance (~1nH)
  • MSL1 compliant, total Pb-free
  • Enables improved thermal performance R th

Benefits

  • Higher efficiency by C7 Gold technology
  • Fast switching due to low inductance SMD
  • Fast switching due to Kelvin source pin
  • Low R DS(on)  in small footprint
  • Improved power density due to SMD
  • Assembly cost reduction by using SMD
Documents

Design resources

Developer community