Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF6665
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF6665

END OF LIFE
100V Single N-Channel StrongIRFET™ Power MOSFET in a DirectFET™ SH package for Audio

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    19 A
  • Micro-stencil
    IRF66SH-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DirectFET(S)
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.2 W
  • Ptot max
    42 W
  • Qgd
    2.8 nC
  • QG (typ @10V)
    8.4 nC
  • RDS (on) (@10V) max
    62 mΩ
  • RthJC max
    3 K/W
  • Tj max
    150 °C
  • VDS max
    100 V
  • VGS(th) range
    3 V to 5 V
  • VGS(th)
    4 V
  • VGS max
    20 V

OPN
IRF6665TRPBF
Product Status discontinued
Infineon Package DIRECTFET
Package Name SH
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
GB,MY

Product Status discontinued
Infineon Package DIRECTFET
Package Name SH
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
GB,MY
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • High-current rating
  • Dual-side cooling capability
  • Low package height of 0.7mm
  • Low parasitic (1-2 nH) inductance package
  • 100% lead-free (No RoHS exemption)

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • High power density
  • Optimum thermal performance
  • Compact form factor
  • High efficiency
  • Environmentally friendly

Applications

Documents

Design resources

Developer community