IM241-L6T2B
Active and preferred
RoHS Compliant

IM241-L6T2B

CIPOS™ Micro 600 V, 6 A three-phase intelligent power module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IM241-L6T2B
IM241-L6T2B
ea.


Product details

  • Built in NTC
    Yes
  • Configuration
    3 Phase Open Emitter
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    450 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Micro
  • Product Name
    IM241-L6T2B
  • Qualification
    Industrial
  • Rated Current
    6 A
  • Switch Type
    IGBT
  • Voltage Class
    600 V

OPN
IM241L6T2BAKMA1
Product Status active and preferred
Infineon Package PG-DIP-23
Package Name DIP 29x12
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-DIP-23
Package Name DIP 29x12
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
ea.
in stock
CIPOS™ Micro 600 V, 6 A three-phase RCD2 IGBT based intelligent power module with open emitter in DIP 29x12 package providing fully-featured compact inverter solution for low motor drive applications like fans, pumps and light load appliances.

Features

  • RC IGBT Gen 2 (RCD2)
  • Fast and slow speeds versions
  • Temperature monitor with NTC
  • Accurate overcurrent shutdown (±5%)
  • Fault report. & prog. fault clear
  • Advanced input filter
  • Shoot-through protection
  • Open-emitter for single and
  • Leg-shunt current sensing
  • Isolation 2000 VRMS, 1min
  • HV H3TRB qualified
  • UL-certified
Documents

Design resources

Developer community