FP50R12KT4
Active and preferred
RoHS Compliant

FP50R12KT4

1200 V, 50 A PIM three phase input rectifier IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP50R12KT4
FP50R12KT4
ea.


Product details

  • Configuration
    PIM
  • Dimensions (length)
    107 mm
  • Dimensions (width)
    45 mm
  • Housing
    EconoPIM™ 2
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V

OPN
FP50R12KT4BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
ea.
in stock
EconoPIM™ 2 1200 V, 50 A three phase PIM IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC. Also available with Thermal Interface Material . The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. They are available in Econo 2 and Econo 3 housing and also available with Solder- or PressFIT pins.

Features

  • Low stray inductance module design
  • High reliability and power density
  • Copper base plate for optimized heat spread
  • Solderable pins
  • Low switching losses
  • High switching frequency
  • RoHS compliant
Documents

Design resources

Developer community