- Current Sensing MOSFETs
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
For our automotive EasyPACK™, the package of the industrial Easy modules has been improved and qualified to meet automotive requirements. It enables a fast and easy assembly process. With its two footprints Easy 1B and Easy 2B, it provides a platform for different power classes using both of our leading IGBT and CoolSiC™ technologies. Customizations to fit customer’s needs are possible by adding further chip technologies in different topologies.
Key Features
- Automotive qualified EasyPACK™
- Available with Si IGBT and CoolSiC™
- Fast and easy assembly process
- Two footprints: Easy 1B and Easy 2B
- PressFIT contact technology
Applications
Products
About
- Flexible module with different topologies, enabling different inverter geometries and further motor integration
- PressFIT pins for ease of assembly for PCB mounting
- Using Infineon's benchmark chip technologies matching specific application requirements
- Cost-effective module
- High volume manufacturing experience
- Easy system assembly - PressFIT contact technology for solder-less mounting
- Easy design – integrated module solution with optimized thermal management
- Reliability – insulated solution with high creepage and clearance distances
- Low stray inductance
- Automotive EasyPACK™ 1B and 2B provides a platform for flexible topologies from auxiliaries to inverters of high-voltage applications
- Built upon on well-established industrial EasyPACK™ version
- Automotive EasyPACK™ fully qualified and validated according to automotive standards to ensure reliable operation under harsh environmental conditions in high-voltage automotive applications
- Automotive EasyPACK™ helps you to simplify insulation, design, and assembly
- Flexible module with different topologies, enabling different inverter geometries and further motor integration
- PressFIT pins for ease of assembly for PCB mounting
- Using Infineon's benchmark chip technologies matching specific application requirements
- Cost-effective module
- High volume manufacturing experience
- Easy system assembly - PressFIT contact technology for solder-less mounting
- Easy design – integrated module solution with optimized thermal management
- Reliability – insulated solution with high creepage and clearance distances
- Low stray inductance
- Automotive EasyPACK™ 1B and 2B provides a platform for flexible topologies from auxiliaries to inverters of high-voltage applications
- Built upon on well-established industrial EasyPACK™ version
- Automotive EasyPACK™ fully qualified and validated according to automotive standards to ensure reliable operation under harsh environmental conditions in high-voltage automotive applications
- Automotive EasyPACK™ helps you to simplify insulation, design, and assembly
Share in WeChat
Scan the QR code with your WeChat App to share this page.