2ED21814S06J
Active and preferred
RoHS Compliant
Lead-free

2ED21814S06J

650 V, 2.5 A high current high-side and low-side gate driver IC with integrated bootstrap diode in DSO-14 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED21814S06J
2ED21814S06J
ea.


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Source)
    2.5 A
  • Output Current (Sink)
    2.5 A
  • Product Name
    2ED21814S06J
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    200 ns
  • VBS UVLO (Off)
    7.2 V
  • VBS UVLO (On)
    8.2 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    9.1 V
  • Voltage Class
    650 V

OPN
2ED21814S06JXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY,TH
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY,TH
Country of Diffusion (CoD)
MY
ea.
in stock
650 V high and low side gate driver with high current, and high speed to drive MOSFET and IGBT , with typical 2.5 A sink and source current in DSO-14 package. The smaller DSO-8 package version is also available: 2ED2181S06F .Based on our SOI-technology , having excellent ruggedness and noise immunity against negative transient voltages on VS pin. No parasitic thyristor structures present in the device, hence no parasitic latch up at all temperature and voltage conditions.

Features

  • Op. voltages (VS node) < + 650 V
  • Neg. VS transient immunity of 100 V
  • Integr. ultra-fast bootstrap diode
  • High and low voltage pins seperated
  • Separate logic and power ground
  • Floating channel for bootstrap op.
  • Maximum supply voltage of 25 V
  • Independent UVLO for both channels
  • 200 ns propagation delay
  • HIN, LIN input logic
  • Logic op. up to –11 V on VS Pin
  • Neg. voltage tol. on inputs of –5 V

Benefits

  • For high current power device
  • For high frequency application
  • Integrated bootstrap diode (BSD)
  • Space saving
  • Reduced BOM cost
  • Smaller PCB at lower cost
  • Simpler design
  • 50% lower level-shift losses
  • Excellent ruggedness
  • Excellent noise immunity

Diagrams

Block_2ED21814S06J
Block_2ED21814S06J
Block_2ED21814S06J Block_2ED21814S06J Block_2ED21814S06J
Documents

Design resources

Developer community