1ED3131MC12H
Active
RoHS Compliant
Lead-free

1ED3131MC12H

5.5 A, 5.7 kV (rms) single-channel isolated gate driver with seperate output, 180 ns input filter, UL 1577 & VDE 0884-11 certified, 10.5 V UVLO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3131MC12H
1ED3131MC12H


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    5.5 A
  • Output Current (Sink)
    5.5 A
  • Package
    PG-DSO-8
  • PDout
    700 mW
  • Product Name
    1ED3131MC12H
  • Qualification
    Industrial
  • RDSON_H(max)
    1.45 Ω
  • RDSON_H(typ)
    0.95 Ω
  • RDSON_L (max)
    1.05 Ω
  • RDSON_L(typ)
    0.75 Ω
  • RthJA
    88 K/W
  • Turn Off Propagation Delay
    280 ns
  • Turn On Propagation Delay
    280 ns
  • VBS UVLO (Off)
    10.5 V
  • VBS UVLO (On)
    12.5 V
  • VCC UVLO (Off)
    2.5 V
  • VCC UVLO (On)
    3.1 V
  • Voltage Class
    2300 V

OPN
1ED3131MC12HXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
EiceDRIVER™ Compact single-channel isolated gate driver with 5.5 A typical sinking and sourcing peak output current in DSO-8 wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs. It offers separate sink and source output, accurate and stable timing, active shutdown and short-circuit clamping. The driver can operate over a wide supply voltage range, either unipolar or bipolar.

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 5.5 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • 90 ns propagation delay
  • High CMTI >200 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • DSO-8 300 mil wide-body package
  • UVLO protection with hysteresis
Documents

Design resources

Developer community