1ED3124MU12H
Active and preferred
RoHS Compliant
Lead-free

1ED3124MU12H

14 A, 5.7 kV (rms) single-channel isolated gate driver with separate output, UL 1577 certified, 10.5 V UVLO
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED3124MU12H
1ED3124MU12H
ea.


Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    13.5 A
  • Output Current (Sink)
    14 A
  • Package
    PG-DSO-8
  • PDout
    700 mW
  • Product Name
    1ED3124MU12H
  • Qualification
    Industrial
  • RDSON_H(max)
    0.65 Ω
  • RDSON_H(typ)
    0.45 Ω
  • RDSON_L (max)
    0.6 Ω
  • RDSON_L(typ)
    0.35 Ω
  • RthJA
    88 K/W
  • Turn Off Propagation Delay
    90 ns
  • Turn On Propagation Delay
    90 ns
  • VBS UVLO (Off)
    10.5 V
  • VBS UVLO (On)
    12.5 V
  • VCC UVLO (Off)
    2.5 V
  • VCC UVLO (On)
    3.1 V
  • Voltage Class
    2300 V

OPN
1ED3124MU12HXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock
EiceDRIVER™ Compact single-channel isolated gate driver with 14 A typical sinking and sourcing peak output current in DSO-8 wide-body package with large creepage distance for IGBTs, MOSFETs and SiC MOSFETs.It offers separate sink and source output, accurate and stable timing, active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power, short-circuit clamping to limit the gate voltage during short circuit

Features

  • Single channel isolated gate driver
  • For up to 2300 V Si & SiC switches
  • 2300 V funct. offset volt. capable
  • Galv. isolated coreless transformer
  • 14 A typ sink & source peak output
  • 40 V absolute max. output voltage
  • 90 ns propagation delay
  • High CMTI >200 kV/μs
  • Separate source and sink outputs
  • Short-circuit clamping
  • DSO-8 300 mil wide-body package
  • UVLO protection with hysteresis

Benefits

  • Integrated filters
  • Increased reliability / robustness
  • For usage at high ambient temperature
  • For usage in fast switching applications
  • Minimum deadtime
  • Improving system efficiency
  • Decreasing harmonic distortion
  • Enable superior application safety
  • High isolation capability
  • For 1500 V DC solar inverter application
Documents

Design resources

Developer community