65DN06B02
Active and preferred
RoHS Compliant
Lead-free

65DN06B02

600 V Housingless Welding Diode
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

65DN06B02
65DN06B02
ea.


Product details

  • Clamping force [kn] range
    40 to 80
  • Configuration
    Rectifier Diodes / Welding Diodes
  • Housing
    Disc dia 65mm height 5,0 mm
  • I(FSM) max
    95000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    12810/100
  • IFAVM/Tc
    12810/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    95000
  • rT [mΩ] (@Tvj max) max
    0.18
  • RthJC [K/kW] (@180° el sin) max
    4.7
  • Tvj [°C] max
    180
  • VF/IF [V/kA] (@Tvj max)
    0.89/8
  • VRRM [V]
    600
  • VRRM max
    600 V
  • VT0 [V] (@Tvj max) max
    0.76
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    45100

OPN
65DN06B02ELEMXPSA1
Product Status active and preferred
Infineon Package BG-D_ELEM-1
Package Name N/A
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-D_ELEM-1
Package Name -
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
Housingless Welding Diode 600 V, 12.8 kA*/ 14.4 kA** with a diameter of 65 mm. Designed with improved losses for medium frequency resistance welding and high current rectifier applications. The low on-state voltage allows very high forward current of around 12.8 kA continuously.The 65DN06B02 is mechanically compatible to 65DN06 and very compact with a diameter of 65 mm and a height of 5 mm.*IFAV @ Tc= 100°C
**IFAV @ Tc= 85°C

Features

  • High forward current up to 12.8 kA
  • Low losses
  • Highest reliability
  • Best-in-class power cycling capabi.
Documents

Design resources

Developer community