56DN06B02
Active and preferred
RoHS Compliant
Lead-free

56DN06B02

600 V Housingless Welding Diode

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

56DN06B02
56DN06B02


Product details

  • Clamping force [kn] range
    30 to 45
  • Configuration
    Rectifier Diodes / Welding Diodes
  • Housing
    Disc dia 56mm height 5,0 mm
  • I(FSM) max
    70000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    10300/100
  • IFAVM/Tc
    10300/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    70000
  • rT [mΩ] (@Tvj max) max
    0.24
  • RthJC [K/kW] (@180° el sin) max
    5.8
  • Tvj [°C] max
    180
  • VF/IF [V/kA] (@Tvj max)
    0.94/8
  • VRRM [V]
    600
  • VRRM max
    600 V
  • VT0 [V] (@Tvj max) max
    0.73
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    24500

OPN
56DN06B02ELEMXPSA1
Product Status active and preferred
Infineon Package BG-D_ELEM-1
Package Name N/A
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-D_ELEM-1
Package Name -
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Housingless Welding Diode 600 V, 10.3 kA*/ 11.6 kA** with a diameter of 56 mm. Designed with improved losses for medium frequency resistance welding and high current rectifier applications. The low on-state voltage allows very high forward current of around 10.3 kA continuously.The 56DN06B02 is mechanically compatible to 56DN06B01 and very compact with a diameter of 56 mm and a height of 5 mm.*IFAV @ Tc= 100°C
**IFAV @ Tc= 85°C

Features

  • High forward current up to 10.3 kA
  • Low losses
  • Highest reliability
  • Best-in-class power cycling capabi.

Applications

Documents

Design resources

Developer community