- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Overview
We offer rectifier diodes in disc housings with a blocking voltage range of 400 V to 9000 V and average currents from 120 A up to 8400 A. These very efficient high-power diodes offer a high robustness and highest reliability.
Key Features
- High DC blocking stability
- High surge current capability
- Hermetically sealed
- High case non-rupture current
Products
About
All discs are assembled in highly reliable, robust, and hermetic-sealed ceramic housings to avoid mechanical damages as well as almost any negative environmental influences for e.g., high humidity. Besides discs for fast switching diodes as well as soft and fast recovery freewheeling diodes for IGCT and disc IGBT switches we offer a broad range of diode disc types for rectifier applications.
Our disc devices are hermetically sealed, double side cooled, and suitable for both forced and natural cooling systems especially for usage under harsh conditions. All rectifier discs use ceramic housing for the highest robustness. Infineon also offers a broad range of stack assemblies with thyristor and/or diode discs.
Key industrial applications for rectifier diodes in disc housings (also known as hockey puck housing) are low- and medium-voltage drives (motor control) and power supplies. In addition, they are the perfect product for battery chargers, de-coupling diodes, and electrolysis including green hydrogen electrolysis.
All discs are assembled in highly reliable, robust, and hermetic-sealed ceramic housings to avoid mechanical damages as well as almost any negative environmental influences for e.g., high humidity. Besides discs for fast switching diodes as well as soft and fast recovery freewheeling diodes for IGCT and disc IGBT switches we offer a broad range of diode disc types for rectifier applications.
Our disc devices are hermetically sealed, double side cooled, and suitable for both forced and natural cooling systems especially for usage under harsh conditions. All rectifier discs use ceramic housing for the highest robustness. Infineon also offers a broad range of stack assemblies with thyristor and/or diode discs.
Key industrial applications for rectifier diodes in disc housings (also known as hockey puck housing) are low- and medium-voltage drives (motor control) and power supplies. In addition, they are the perfect product for battery chargers, de-coupling diodes, and electrolysis including green hydrogen electrolysis.
Share in WeChat
Scan the QR code with your WeChat App to share this page.