- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
Our ultrathin wafer and field-stop technology makes the Emitter Controlled-Diode ideally suited for consumer & industry applications as it lowers the turn-on losses of the IGBT with soft recovery. The Emitter Controlled-Diode is optimized for Infineon IGBT technology.
Key Features
- Soft, fast switching
- Low reverse recovery charge
- Small temperature coefficient
- Field-stop technology
Applications
Products
About
Diode Bare Dies are available in different variants. Referring to the technology, the products can be divided into different categories, including for example Emitter Controlled Diode 4 Medium Power, Emitter Controlled Diode High Efficiency or Emitter Controlled Diode 3. Furthermore, the diodes cover a VDS max range from 600 V to 1700 V.
Emitter Controlled-Diodes are ideally suited for consumer & industry applications as they lower the turn-on losses of the IGBT with soft recovery.
Diode Bare Dies are available in different variants. Referring to the technology, the products can be divided into different categories, including for example Emitter Controlled Diode 4 Medium Power, Emitter Controlled Diode High Efficiency or Emitter Controlled Diode 3. Furthermore, the diodes cover a VDS max range from 600 V to 1700 V.
Emitter Controlled-Diodes are ideally suited for consumer & industry applications as they lower the turn-on losses of the IGBT with soft recovery.
Share in WeChat
Scan the QR code with your WeChat App to share this page.