IR1155S

IR1155S

Adjustable Frequency One Cycle Control PFC IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR1155S
IR1155S


Product details

  • Applications
    Desktop SMPS, Server SMPS, AC-DC adapters, LCD TV, PDP TV, Telecom SMPS
  • ICC max
    13 mA
  • IQ
    175 µA
  • Moisture Sensitivity Level
    2
  • Output Current Type
    MOSFET Gate Driver
  • Package
    8-lead SOIC
  • VCC range
    12 V to 20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • PFC IC with IR proprietary "One Cycle Control"
  • Continuous conduction mode boost type PFC
  • Programmable switching frequency (50k-200kHz)
  • Average current mode control
  • Output overvoltage protection
  • Open loop protection
  • Cycle by cycle peak current limit
  • VCC under voltage lockout
  • Programmable soft start
  • Micropower startup
  • User initiated micropower "Sleep Mode"
  • OVP/EN pin internal filtering for higher noise immunity
  • 1.5A peak gate drive
  • Latch immunity and ESD protection

Applications

Diagrams

fbd-ir1155s
fbd-ir1155s
fbd-ir1155s
tc-ir1155s
Documents

Design resources

Developer community