S25FL128SAGMFI000
Active and preferred
RoHS Compliant
Lead-free

S25FL128SAGMFI000

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL128SAGMFI000
S25FL128SAGMFI000
ea.


Product details

  • Density
    128 MBit
  • Family
    FL-S
  • Interface Bandwidth
    52 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S25FL128SAGMFI000
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S25FL128SAGMFI000 is a 128 Mb (16 MB) SPI NOR flash memory using 65-nm MIRRORBIT™ technology and Eclipse architecture for fast program and erase. It supports single, dual, and quad SPI I/O, with SDR and DDR read modes up to 133 MHz and 52 MBps (Quad SDR). Operating from 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O, it endures 100,000 program-erase cycles and 20-year data retention.

Features

  • MIRRORBIT™ technology stores 2 bits per cell
  • Eclipse architecture for fast program/erase
  • SPI Multi-I/O: x1, x2, x4 data width support
  • SDR and DDR read modes up to 80 MBps
  • Page programming buffer: 256B/512B options
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • 1024-byte One-Time Programmable (OTP) area
  • Advanced sector and block protection features
  • Versatile I/O voltage range: 1.65 V to VCC
  • Operating temp: –40°C to +125°C

Benefits

  • High density, reliable code and data storage
  • Fast erase/program boosts system performance
  • Flexible I/O supports wide host compatibility
  • High-speed read enables XIP applications
  • Efficient page buffer speeds up programming
  • Multiple erase options ease legacy migration
  • Long endurance reduces maintenance needs
  • Data retention ensures long-term reliability
  • OTP region enhances system security
  • Robust protection prevents data corruption
  • Wide voltage range fits diverse systems
  • Broad temp range suits harsh environments

Applications

Documents

Design resources

Developer community