CY15B108QN-40SXI
Active and preferred
RoHS Compliant
Lead-free

CY15B108QN-40SXI

8Mb 3.3V Industrial 40MHz SPI EXCELON™ F-RAM in 8-pin SOIC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B108QN-40SXI
CY15B108QN-40SXI
ea.


Product details

  • Density
    8 MBit
  • Family
    Excelon™
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    1.8 V to 3.6 V
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
CY15B108QN-40SXI
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (001-85261)
Packing Size 470
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The CY15B108QN-40SXI is an 8-Mb EXCELON™ LP ferroelectric RAM (F-RAM) with a high-speed SPI interface, organized as 1024K × 8 and supporting up to 40 MHz operation. It operates from 1.8 V to 3.6 V across an industrial temperature range of –40°C to +85°C.

Features

  • 8-Mb ferroelectric RAM, 1024K × 8
  • Virtually unlimited 10^15 read/write cycles
  • 151-year data retention at 70°C
  • Fast SPI interface up to 40 MHz
  • Supports SPI modes 0 and 3
  • Instant non-volatile write, no delay
  • Low active current: 2.6 mA at 40 MHz
  • Deep power-down and hibernate modes
  • Hardware and software write protection
  • Unique device and serial number IDs
  • 256-byte special sector for secure storage
  • Industrial temperature range: –40°C to +85°C

Benefits

  • Reliable data even after 151 years
  • No write delays, instant memory updates
  • Handles frequent, rapid data logging
  • 40 MHz SPI enables fast system access
  • Low power extends battery life
  • Multiple power modes save energy
  • Secure storage for sensitive data
  • Write protection prevents data corruption
  • Unique ID simplifies traceability
  • Drop-in replacement for serial EEPROM/flash
  • Operates in harsh industrial environments
  • High endurance reduces maintenance needs

Applications

Documents

Design resources

Developer community