TLE5309 EVAL KIT
Active and preferred
RoHS Compliant

TLE5309 EVAL KIT

XENSIV™ - Evaluation Kit using a TLE5309D E1211 Dual SMD angle sensor – 3.3 V variant

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5309 EVAL KIT
TLE5309 EVAL KIT


Product details

  • Applications
    Automotive ASIL
  • Board Type
    Evaluation Board
  • Family
    Angle sensors
  • Go-wider-Board
    Yes

OPN
TLE5309EVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
XENSIV™ - Evaluation kit using a TLE5309D E1211 dual SMD angle sensor – 3.3 V variant. As part of the ease-of-use approach Infineon is also providing a pre-mounted magnetic rotation knob, abandoning the need of designing, selecting and positioning a specific magnet. These kind of magnetic add-ons enable an ultra-fast evaluation and plug-and-play experience of Infineon’s well established magnetic sensor kits and boards.

Features

  • Featuring TLE5309D E1211– 3.3V variant
  • Easy evaluation
  • Very fast start-up

Applications

Documents

Design resources

Developer community